!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: MLG1005S20NHTD25 (Inductors)
! Property: L=20nH at 100MHz
! Size(LxWxT): 1x0.5x0.5mm, 0.039x0.02x0.02inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=1MHz Stop=8500MHz 198points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---@@@--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Current = 0 A
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 3.78561466428E-03	 0.00000000000E+00	 9.96214385336E-01	 0.00000000000E+00	 9.96214385336E-01	 0.00000000000E+00	 3.78561466428E-03	 0.00000000000E+00
1.00000000000E+00	 4.03397423516E-03	 1.99794457276E+01	 9.96209762995E-01	-7.92735833385E-02	 9.96209762995E-01	-7.92735833384E-02	 4.03397423516E-03	 1.99794457275E+01
1.04724442179E+00	 4.05718648632E-03	 2.08410182596E+01	 9.96209316037E-01	-8.30183210747E-02	 9.96209316037E-01	-8.30183210747E-02	 4.05718648627E-03	 2.08410182599E+01
1.09672087897E+00	 4.08249147549E-03	 2.17324236494E+01	 9.96208825891E-01	-8.69399030398E-02	 9.96208825891E-01	-8.69399030398E-02	 4.08249147548E-03	 2.17324236495E+01
1.14853482276E+00	 4.11006410769E-03	 2.26537640866E+01	 9.96208288388E-01	-9.10466732001E-02	 9.96208288388E-01	-9.10466732000E-02	 4.11006410768E-03	 2.26537640866E+01
1.20279668636E+00	 4.14009156651E-03	 2.36050174554E+01	 9.96207698959E-01	-9.53473681080E-02	 9.96207698959E-01	-9.53473681080E-02	 4.14009156648E-03	 2.36050174555E+01
1.25962212034E+00	 4.17277380684E-03	 2.45860245946E+01	 9.96207052594E-01	-9.98511352089E-02	 9.96207052594E-01	-9.98511352089E-02	 4.17277380685E-03	 2.45860245946E+01
1.31913223909E+00	 4.20832401302E-03	 2.55964768325E+01	 9.96206343800E-01	-1.04567551979E-01	 9.96206343800E-01	-1.04567551979E-01	 4.20832401300E-03	 2.55964768326E+01
1.38145387899E+00	 4.24696901435E-03	 2.66359041112E+01	 9.96205566558E-01	-1.09506645928E-01	 9.96205566558E-01	-1.09506645928E-01	 4.24696901433E-03	 2.66359041113E+01
1.44671986873E+00	 4.28894965126E-03	 2.77036640445E+01	 9.96204714268E-01	-1.14678915497E-01	 9.96204714268E-01	-1.14678915496E-01	 4.28894965129E-03	 2.77036640442E+01
1.51506931242E+00	 4.33452108439E-03	 2.87989322939E+01	 9.96203779699E-01	-1.20095351891E-01	 9.96203779699E-01	-1.20095351891E-01	 4.33452108439E-03	 2.87989322939E+01
1.58664788605E+00	 4.38395304051E-03	 2.99206946671E+01	 9.96202754922E-01	-1.25767461888E-01	 9.96202754922E-01	-1.25767461888E-01	 4.38395304050E-03	 2.99206946671E+01
1.66160814801E+00	 4.43752999174E-03	 3.10677413396E+01	 9.96201631251E-01	-1.31707291649E-01	 9.96201631251E-01	-1.31707291649E-01	 4.43752999175E-03	 3.10677413396E+01
1.74010986421E+00	 4.49555126393E-03	 3.22386636114E+01	 9.96200399166E-01	-1.37927451573E-01	 9.96200399166E-01	-1.37927451573E-01	 4.49555126395E-03	 3.22386636113E+01
1.82232034859E+00	 4.55833107425E-03	 3.34318535629E+01	 9.96199048234E-01	-1.44441142241E-01	 9.96199048234E-01	-1.44441142241E-01	 4.55833107425E-03	 3.34318535628E+01
1.90841481977E+00	 4.62619849951E-03	 3.46455069362E+01	 9.96197567026E-01	-1.51262181473E-01	 9.96197567026E-01	-1.51262181473E-01	 4.62619849951E-03	 3.46455069361E+01
1.99857677447E+00	 4.69949738026E-03	 3.58776294878E+01	 9.96195943020E-01	-1.58405032551E-01	 9.96195943020E-01	-1.58405032551E-01	 4.69949738024E-03	 3.58776294880E+01
2.09299837858E+00	 4.77858616749E-03	 3.71260469726E+01	 9.96194162499E-01	-1.65884833633E-01	 9.96194162499E-01	-1.65884833632E-01	 4.77858616750E-03	 3.71260469725E+01
2.19188087678E+00	 4.86383772312E-03	 3.83884187954E+01	 9.96192210437E-01	-1.73717428400E-01	 9.96192210437E-01	-1.73717428400E-01	 4.86383772310E-03	 3.83884187956E+01
2.29543502143E+00	 4.95563908675E-03	 3.96622552533E+01	 9.96190070378E-01	-1.81919397979E-01	 9.96190070378E-01	-1.81919397979E-01	 4.95563908674E-03	 3.96622552534E+01
2.40388152178E+00	 5.05439122534E-03	 4.09449381400E+01	 9.96187724303E-01	-1.90508094158E-01	 9.96187724303E-01	-1.90508094158E-01	 5.05439122533E-03	 4.09449381401E+01
2.51745151432E+00	 5.16050878250E-03	 4.22337443619E+01	 9.96185152481E-01	-1.99501673944E-01	 9.96185152481E-01	-1.99501673944E-01	 5.16050878251E-03	 4.22337443618E+01
2.63638705550E+00	 5.27441984716E-03	 4.35258720774E+01	 9.96182333314E-01	-2.08919135489E-01	 9.96182333314E-01	-2.08919135489E-01	 5.27441984716E-03	 4.35258720775E+01
2.76094163755E+00	 5.39656576103E-03	 4.48184687614E+01	 9.96179243161E-01	-2.18780355405E-01	 9.96179243161E-01	-2.18780355405E-01	 5.39656576102E-03	 4.48184687615E+01
2.89138072880E+00	 5.52740098465E-03	 4.61086605053E+01	 9.96175856152E-01	-2.29106127497E-01	 9.96175856152E-01	-2.29106127497E-01	 5.52740098464E-03	 4.61086605054E+01
3.02798233951E+00	 5.66739304010E-03	 4.73935818129E+01	 9.96172143982E-01	-2.39918202932E-01	 9.96172143982E-01	-2.39918202932E-01	 5.66739304010E-03	 4.73935818128E+01
3.17103761433E+00	 5.81702254740E-03	 4.86704051195E+01	 9.96168075692E-01	-2.51239331859E-01	 9.96168075692E-01	-2.51239331859E-01	 5.81702254741E-03	 4.86704051194E+01
3.32085145289E+00	 5.97678336892E-03	 4.99363692797E+01	 9.96163617425E-01	-2.63093306486E-01	 9.96163617425E-01	-2.63093306486E-01	 5.97678336892E-03	 4.99363692798E+01
3.47774315963E+00	 6.14718287238E-03	 5.11888063211E+01	 9.96158732167E-01	-2.75505005613E-01	 9.96158732167E-01	-2.75505005613E-01	 6.14718287239E-03	 5.11888063209E+01
3.64204712433E+00	 6.32874232106E-03	 5.24251658333E+01	 9.96153379465E-01	-2.88500440612E-01	 9.96153379465E-01	-2.88500440611E-01	 6.32874232106E-03	 5.24251658333E+01
3.81411353485E+00	 6.52199739432E-03	 5.36430364840E+01	 9.96147515124E-01	-3.02106802842E-01	 9.96147515124E-01	-3.02106802842E-01	 6.52199739433E-03	 5.36430364839E+01
3.99430912344E+00	 6.72749883949E-03	 5.48401642605E+01	 9.96141090873E-01	-3.16352512468E-01	 9.96141090873E-01	-3.16352512468E-01	 6.72749883950E-03	 5.48401642604E+01
4.18301794842E+00	 6.94581325177E-03	 5.60144671886E+01	 9.96134054018E-01	-3.31267268627E-01	 9.96134054018E-01	-3.31267268628E-01	 6.94581325177E-03	 5.60144671886E+01
4.38064221273E+00	 7.17752397589E-03	 5.71640464041E+01	 9.96126347053E-01	-3.46882100917E-01	 9.96126347053E-01	-3.46882100917E-01	 7.17752397588E-03	 5.71640464042E+01
4.58760312114E+00	 7.42323212078E-03	 5.82871935922E+01	 9.96117907262E-01	-3.63229422101E-01	 9.96117907262E-01	-3.63229422100E-01	 7.42323212080E-03	 5.82871935920E+01
4.80434177799E+00	 7.68355767587E-03	 5.93823949210E+01	 9.96108666271E-01	-3.80343081973E-01	 9.96108666271E-01	-3.80343081973E-01	 7.68355767588E-03	 5.93823949210E+01
5.03132012737E+00	 7.95914071609E-03	 6.04483317026E+01	 9.96098549592E-01	-3.98258422258E-01	 9.96098549592E-01	-3.98258422258E-01	 7.95914071609E-03	 6.04483317028E+01
5.26902193762E+00	 8.25064268199E-03	 6.14838780851E+01	 9.96087476118E-01	-4.17012332426E-01	 9.96087476118E-01	-4.17012332426E-01	 8.25064268200E-03	 6.14838780848E+01
5.51795383246E+00	 8.55874772003E-03	 6.24880961417E+01	 9.96075357603E-01	-4.36643306280E-01	 9.96075357603E-01	-4.36643306280E-01	 8.55874772002E-03	 6.24880961417E+01
5.77864637073E+00	 8.88416406837E-03	 6.34602287626E+01	 9.96062098105E-01	-4.57191499150E-01	 9.96062098105E-01	-4.57191499150E-01	 8.88416406836E-03	 6.34602287628E+01
6.05165517724E+00	 9.22762547370E-03	 6.43996907543E+01	 9.96047593399E-01	-4.78698785513E-01	 9.96047593399E-01	-4.78698785512E-01	 9.22762547369E-03	 6.43996907543E+01
6.33756212696E+00	 9.58989262484E-03	 6.53060585643E+01	 9.96031730367E-01	-5.01208816818E-01	 9.96031730367E-01	-5.01208816818E-01	 9.58989262484E-03	 6.53060585645E+01
6.63697658520E+00	 9.97175459014E-03	 6.61790590263E+01	 9.96014386363E-01	-5.24767079318E-01	 9.96014386363E-01	-5.24767079318E-01	 9.97175459016E-03	 6.61790590262E+01
6.95053670639E+00	 1.03740302457E-02	 6.70185574858E+01	 9.95995428553E-01	-5.49420951656E-01	 9.95995428553E-01	-5.49420951656E-01	 1.03740302457E-02	 6.70185574857E+01
7.27891079421E+00	 1.07975696834E-02	 6.78245456418E+01	 9.95974713241E-01	-5.75219761971E-01	 9.95974713241E-01	-5.75219761971E-01	 1.07975696834E-02	 6.78245456418E+01
7.62279872593E+00	 1.12432555887E-02	 6.85971293889E+01	 9.95952085183E-01	-6.02214844277E-01	 9.95952085183E-01	-6.02214844278E-01	 1.12432555887E-02	 6.85971293888E+01
7.98293344415E+00	 1.17120045783E-02	 6.93365169055E+01	 9.95927376900E-01	-6.30459593883E-01	 9.95927376900E-01	-6.30459593883E-01	 1.17120045783E-02	 6.93365169056E+01
8.36008251890E+00	 1.22047684911E-02	 7.00430071934E+01	 9.95900407992E-01	-6.60009521631E-01	 9.95900407992E-01	-6.60009521631E-01	 1.22047684911E-02	 7.00430071934E+01
8.75504978362E+00	 1.27225356255E-02	 7.07169792236E+01	 9.95870984475E-01	-6.90922306809E-01	 9.95870984475E-01	-6.90922306808E-01	 1.27225356255E-02	 7.07169792237E+01
9.16867704838E+00	 1.32663319195E-02	 7.13588818185E+01	 9.95838898143E-01	-7.23257848588E-01	 9.95838898143E-01	-7.23257848588E-01	 1.32663319195E-02	 7.13588818184E+01
9.60184589410E+00	 1.38372220697E-02	 7.19692243503E+01	 9.95803925977E-01	-7.57078316002E-01	 9.95803925977E-01	-7.57078316002E-01	 1.38372220697E-02	 7.19692243502E+01
1.00554795515E+01	 1.44363105921E-02	 7.25485683164E+01	 9.95765829620E-01	-7.92448196538E-01	 9.95765829620E-01	-7.92448196538E-01	 1.44363105921E-02	 7.25485683164E+01
1.05305448687E+01	 1.50647428247E-02	 7.30975198197E+01	 9.95724354937E-01	-8.29434343608E-01	 9.95724354937E-01	-8.29434343609E-01	 1.50647428247E-02	 7.30975198198E+01
1.10280543721E+01	 1.57237058815E-02	 7.36167229579E+01	 9.95679231676E-01	-8.68106023360E-01	 9.95679231676E-01	-8.68106023360E-01	 1.57237058815E-02	 7.36167229580E+01
1.15490684244E+01	 1.64144295678E-02	 7.41068541070E+01	 9.95630173268E-01	-9.08534961526E-01	 9.95630173268E-01	-9.08534961526E-01	 1.64144295678E-02	 7.41068541070E+01
1.20946974843E+01	 1.71381872728E-02	 7.45686170677E+01	 9.95576876782E-01	-9.50795391339E-01	 9.95576876782E-01	-9.50795391339E-01	 1.71381872727E-02	 7.45686170677E+01
1.26661044737E+01	 1.78962968641E-02	 7.50027390249E+01	 9.95519023065E-01	-9.94964103878E-01	 9.95519023065E-01	-9.94964103878E-01	 1.78962968641E-02	 7.50027390249E+01
1.32645072559E+01	 1.86901216132E-02	 7.54099672591E+01	 9.95456277097E-01	-1.04112050266E+00	 9.95456277097E-01	-1.04112050265E+00	 1.86901216132E-02	 7.54099672590E+01
1.38911812315E+01	 1.95210711896E-02	 7.57910665357E+01	 9.95388288590E-01	-1.08934666472E+00	 9.95388288590E-01	-1.08934666472E+00	 1.95210711896E-02	 7.57910665357E+01
1.45474620567E+01	 2.03906027730E-02	 7.61468170883E+01	 9.95314692842E-01	-1.13972741110E+00	 9.95314692842E-01	-1.13972741110E+00	 2.03906027730E-02	 7.61468170883E+01
1.52347484901E+01	 2.13002223408E-02	 7.64780130973E+01	 9.95235111883E-01	-1.19235038995E+00	 9.95235111883E-01	-1.19235038995E+00	 2.13002223408E-02	 7.64780130973E+01
1.59545053736E+01	 2.22514861990E-02	 7.67854615582E+01	 9.95149155908E-01	-1.24730617638E+00	 9.95149155908E-01	-1.24730617638E+00	 2.22514861990E-02	 7.67854615582E+01
1.67082667549E+01	 2.32460028367E-02	 7.70699814253E+01	 9.95056425011E-01	-1.30468839357E+00	 9.95056425011E-01	-1.30468839357E+00	 2.32460028367E-02	 7.70699814253E+01
1.74976391568E+01	 2.42854351929E-02	 7.73324029017E+01	 9.94956511200E-01	-1.36459386011E+00	 9.94956511200E-01	-1.36459386011E+00	 2.42854351929E-02	 7.73324029017E+01
1.83243050015E+01	 2.53715034357E-02	 7.75735667447E+01	 9.94849000663E-01	-1.42712276931E+00	 9.94849000663E-01	-1.42712276931E+00	 2.53715034357E-02	 7.75735667447E+01
1.91900261960E+01	 2.65059883577E-02	 7.77943234473E+01	 9.94733476245E-01	-1.49237890610E+00	 9.94733476245E-01	-1.49237890610E+00	 2.65059883577E-02	 7.77943234473E+01
2.00966478877E+01	 2.76907354971E-02	 7.79955321507E+01	 9.94609520058E-01	-1.56046990749E+00	 9.94609520058E-01	-1.56046990749E+00	 2.76907354971E-02	 7.79955321507E+01
2.10461023971E+01	 2.89276600930E-02	 7.81780591495E+01	 9.94476716120E-01	-1.63150757229E+00	 9.94476716120E-01	-1.63150757229E+00	 2.89276600930E-02	 7.81780591494E+01
2.20404133357E+01	 3.02187529735E-02	 7.83427758491E+01	 9.94334652909E-01	-1.70560822522E+00	 9.94334652909E-01	-1.70560822522E+00	 3.02187529735E-02	 7.83427758491E+01
2.30816999198E+01	 3.15660874654E-02	 7.84905560540E+01	 9.94182925670E-01	-1.78289313948E+00	 9.94182925670E-01	-1.78289313948E+00	 3.15660874654E-02	 7.84905560540E+01
2.41721814864E+01	 3.29718273880E-02	 7.86222724787E+01	 9.94021138300E-01	-1.86348902067E+00	 9.94021138300E-01	-1.86348902067E+00	 3.29718273880E-02	 7.86222724787E+01
2.53141822241E+01	 3.44382361664E-02	 7.87387924026E+01	 9.93848904607E-01	-1.94752855281E+00	 9.93848904607E-01	-1.94752855281E+00	 3.44382361664E-02	 7.87387924025E+01
2.65101361263E+01	 3.59676870579E-02	 7.88409724262E+01	 9.93665848726E-01	-2.03515100508E+00	 9.93665848726E-01	-2.03515100508E+00	 3.59676870579E-02	 7.88409724262E+01
2.77625921791E+01	 3.75626744394E-02	 7.89296523284E+01	 9.93471604470E-01	-2.12650289507E+00	 9.93471604470E-01	-2.12650289507E+00	 3.75626744394E-02	 7.89296523283E+01
2.90742197940E+01	 3.92258260501E-02	 7.90056480723E+01	 9.93265813393E-01	-2.22173870143E+00	 9.93265813393E-01	-2.22173870143E+00	 3.92258260501E-02	 7.90056480723E+01
3.04478144971E+01	 4.09599160277E-02	 7.90697440701E+01	 9.93048121369E-01	-2.32102161580E+00	 9.93048121369E-01	-2.32102161580E+00	 4.09599160276E-02	 7.90697440701E+01
3.18863038878E+01	 4.27678785177E-02	 7.91226848654E+01	 9.92818173506E-01	-2.42452432079E+00	 9.92818173506E-01	-2.42452432079E+00	 4.27678785177E-02	 7.91226848654E+01
3.33927538780E+01	 4.46528215855E-02	 7.91651664562E+01	 9.92575607293E-01	-2.53242977847E+00	 9.92575607293E-01	-2.53242977847E+00	 4.46528215855E-02	 7.91651664562E+01
3.49703752269E+01	 4.66180411142E-02	 7.91978275257E+01	 9.92320043896E-01	-2.64493201159E+00	 9.92320043896E-01	-2.64493201159E+00	 4.66180411142E-02	 7.91978275257E+01
3.66225303842E+01	 4.86670343436E-02	 7.92212408913E+01	 9.92051077626E-01	-2.76223685905E+00	 9.92051077626E-01	-2.76223685905E+00	 4.86670343436E-02	 7.92212408913E+01
3.83527406567E+01	 5.08035126913E-02	 7.92359055052E+01	 9.91768263663E-01	-2.88456268667E+00	 9.91768263663E-01	-2.88456268667E+00	 5.08035126912E-02	 7.92359055052E+01
4.01646937130E+01	 5.30314135064E-02	 7.92422393460E+01	 9.91471104195E-01	-3.01214103592E+00	 9.91471104195E-01	-3.01214103592E+00	 5.30314135064E-02	 7.92422393460E+01
4.20622514438E+01	 5.53549104372E-02	 7.92405735248E+01	 9.91159033209E-01	-3.14521719550E+00	 9.91159033209E-01	-3.14521719550E+00	 5.53549104372E-02	 7.92405735248E+01
4.40494581924E+01	 5.77784221448E-02	 7.92311478938E+01	 9.90831400236E-01	-3.28405068407E+00	 9.90831400236E-01	-3.28405068407E+00	 5.77784221448E-02	 7.92311478938E+01
4.61305493749E+01	 6.03066191711E-02	 7.92141083841E+01	 9.90487453387E-01	-3.42891563727E+00	 9.90487453387E-01	-3.42891563727E+00	 6.03066191711E-02	 7.92141083841E+01
4.83099605069E+01	 6.29444288537E-02	 7.91895062266E+01	 9.90126322047E-01	-3.58010109690E+00	 9.90126322047E-01	-3.58010109690E+00	 6.29444288536E-02	 7.91895062266E+01
5.05923366577E+01	 6.56970382777E-02	 7.91572991197E+01	 9.89746999596E-01	-3.73791120602E+00	 9.89746999596E-01	-3.73791120602E+00	 6.56970382777E-02	 7.91572991197E+01
5.29825423500E+01	 6.85698953569E-02	 7.91173543118E+01	 9.89348326482E-01	-3.90266531879E+00	 9.89348326482E-01	-3.90266531879E+00	 6.85698953569E-02	 7.91173543118E+01
5.54856719283E+01	 7.15687082252E-02	 7.90694534758E+01	 9.88928973955E-01	-4.07469803888E+00	 9.88928973955E-01	-4.07469803888E+00	 7.15687082251E-02	 7.90694534758E+01
5.81070604161E+01	 7.46994432082E-02	 7.90132991608E+01	 9.88487428663E-01	-4.25435920445E+00	 9.88487428663E-01	-4.25435920445E+00	 7.46994432082E-02	 7.90132991608E+01
6.08522948873E+01	 7.79683217043E-02	 7.89485225386E+01	 9.88021978268E-01	-4.44201384063E+00	 9.88021978268E-01	-4.44201384063E+00	 7.79683217043E-02	 7.89485225386E+01
6.37272263738E+01	 8.13818163493E-02	 7.88746921031E+01	 9.87530698100E-01	-4.63804210223E+00	 9.87530698100E-01	-4.63804210223E+00	 8.13818163493E-02	 7.88746921031E+01
6.67379823360E+01	 8.49466468581E-02	 7.87913229497E+01	 9.87011438815E-01	-4.84283923016E+00	 9.87011438815E-01	-4.84283923016E+00	 8.49466468581E-02	 7.87913229497E+01
6.98909797229E+01	 8.86697759277E-02	 7.86978862514E+01	 9.86461814880E-01	-5.05681554369E+00	 9.86461814880E-01	-5.05681554369E+00	 8.86697759277E-02	 7.86978862514E+01
7.31929386481E+01	 9.25584055549E-02	 7.85938185546E+01	 9.85879193667E-01	-5.28039648943E+00	 9.85879193667E-01	-5.28039648943E+00	 9.25584055549E-02	 7.85938185546E+01
7.66508967136E+01	 9.66199740693E-02	 7.84785305524E+01	 9.85260684791E-01	-5.51402276416E+00	 9.85260684791E-01	-5.51402276416E+00	 9.66199740693E-02	 7.84785305524E+01
8.02722240084E+01	 1.00862154106E-01	 7.83514150327E+01	 9.84603129325E-01	-5.75815052524E+00	 9.84603129325E-01	-5.75815052524E+00	 1.00862154106E-01	 7.83514150327E+01
8.40646388174E+01	 1.05292851650E-01	 7.82118537605E+01	 9.83903088425E-01	-6.01325169713E+00	 9.83903088425E-01	-6.01325169713E+00	 1.05292851650E-01	 7.82118537605E+01
8.80362240713E+01	 1.09920206188E-01	 7.80592231118E+01	 9.83156830871E-01	-6.27981437784E+00	 9.83156830871E-01	-6.27981437784E+00	 1.09920206188E-01	 7.80592231118E+01
9.21954445740E+01	 1.14752591875E-01	 7.78928983512E+01	 9.82360319023E-01	-6.55834334284E+00	 9.82360319023E-01	-6.55834334284E+00	 1.14752591875E-01	 7.78928983512E+01
9.65511650445E+01	 1.19798619507E-01	 7.77122565052E+01	 9.81509192670E-01	-6.84936063832E+00	 9.81509192670E-01	-6.84936063832E+00	 1.19798619507E-01	 7.77122565052E+01
1.01112669010E+02	 1.25067138964E-01	 7.75166778549E+01	 9.80598750286E-01	-7.15340624959E+00	 9.80598750286E-01	-7.15340624959E+00	 1.25067138964E-01	 7.75166778549E+01
1.05889678593E+02	 1.30567241669E-01	 7.73055461269E+01	 9.79623927228E-01	-7.47103882401E+00	 9.79623927228E-01	-7.47103882401E+00	 1.30567241669E-01	 7.73055461269E+01
1.10892375232E+02	 1.36308262451E-01	 7.70782475154E+01	 9.78579270502E-01	-7.80283642235E+00	 9.78579270502E-01	-7.80283642235E+00	 1.36308262451E-01	 7.70782475154E+01
1.16131421380E+02	 1.42299780128E-01	 7.68341687131E+01	 9.77458909776E-01	-8.14939726705E+00	 9.77458909776E-01	-8.14939726705E+00	 1.42299780128E-01	 7.68341687131E+01
1.21617983235E+02	 1.48551615998E-01	 7.65726941611E+01	 9.76256524449E-01	-8.51134045110E+00	 9.76256524449E-01	-8.51134045110E+00	 1.48551615998E-01	 7.65726941611E+01
1.27363754532E+02	 1.55073829330E-01	 7.62932027560E+01	 9.74965306693E-01	-8.88930656802E+00	 9.74965306693E-01	-8.88930656802E+00	 1.55073829330E-01	 7.62932027560E+01
1.33380981472E+02	 1.61876708921E-01	 7.59950642597E+01	 9.73577920540E-01	-9.28395822085E+00	 9.73577920540E-01	-9.28395822085E+00	 1.61876708921E-01	 7.59950642597E+01
1.39682488819E+02	 1.68970759715E-01	 7.56776356651E+01	 9.72086457218E-01	-9.69598036770E+00	 9.72086457218E-01	-9.69598036770E+00	 1.68970759715E-01	 7.56776356651E+01
1.46281707237E+02	 1.76366683505E-01	 7.53402577548E+01	 9.70482387117E-01	-1.01260804616E+01	 9.70482387117E-01	-1.01260804616E+01	 1.76366683505E-01	 7.53402577548E+01
1.53192701914E+02	 1.84075352741E-01	 7.49822520730E+01	 9.68756508880E-01	-1.05749883459E+01	 9.68756508880E-01	-1.05749883459E+01	 1.84075352741E-01	 7.49822520730E+01
1.60430202538E+02	 1.92107776549E-01	 7.46029184974E+01	 9.66898896284E-01	-1.10434558679E+01	 9.66898896284E-01	-1.10434558679E+01	 1.92107776549E-01	 7.46029184974E+01
1.68009634695E+02	 2.00475058111E-01	 7.42015335604E+01	 9.64898843664E-01	-1.15322561822E+01	 9.64898843664E-01	-1.15322561822E+01	 2.00475058111E-01	 7.42015335604E+01
1.75947152741E+02	 2.09188342690E-01	 7.37773496236E+01	 9.62744810760E-01	-1.20421827157E+01	 9.62744810760E-01	-1.20421827157E+01	 2.09188342690E-01	 7.37773496236E+01
1.84259674237E+02	 2.18258755651E-01	 7.33295949650E+01	 9.60424367891E-01	-1.25740477751E+01	 9.60424367891E-01	-1.25740477751E+01	 2.18258755651E-01	 7.33295949650E+01
1.92964916006E+02	 2.27697329934E-01	 7.28574747908E+01	 9.57924142461E-01	-1.31286807819E+01	 9.57924142461E-01	-1.31286807819E+01	 2.27697329934E-01	 7.28574747908E+01
2.02081431888E+02	 2.37514922551E-01	 7.23601731457E+01	 9.55229767786E-01	-1.37069261225E+01	 9.55229767786E-01	-1.37069261225E+01	 2.37514922551E-01	 7.23601731457E+01
2.11628652292E+02	 2.47722119702E-01	 7.18368556613E+01	 9.52325835289E-01	-1.43096406024E+01	 9.52325835289E-01	-1.43096406024E+01	 2.47722119702E-01	 7.18368556613E+01
2.21626925603E+02	 2.58329130193E-01	 7.12866730563E+01	 9.49195851108E-01	-1.49376904971E+01	 9.49195851108E-01	-1.49376904971E+01	 2.58329130193E-01	 7.12866730563E+01
2.32097561556E+02	 2.69345666850E-01	 7.07087652950E+01	 9.45822198230E-01	-1.55919481862E+01	 9.45822198230E-01	-1.55919481862E+01	 2.69345666850E-01	 7.07087652950E+01
2.43062876651E+02	 2.80780815636E-01	 7.01022663035E+01	 9.42186105310E-01	-1.62732883549E+01	 9.42186105310E-01	-1.62732883549E+01	 2.80780815636E-01	 7.01022663035E+01
2.54546241716E+02	 2.92642892216E-01	 6.94663091567E+01	 9.38267623450E-01	-1.69825837445E+01	 9.38267623450E-01	-1.69825837445E+01	 2.92642892216E-01	 6.94663091567E+01
2.66572131725E+02	 3.04939285731E-01	 6.88000316650E+01	 9.34045612387E-01	-1.77207004244E+01	 9.34045612387E-01	-1.77207004244E+01	 3.04939285731E-01	 6.88000316650E+01
2.79166177953E+02	 3.17676289605E-01	 6.81025823140E+01	 9.29497737696E-01	-1.84884925550E+01	 9.29497737696E-01	-1.84884925550E+01	 3.17676289605E-01	 6.81025823140E+01
2.92355222614E+02	 3.30858919380E-01	 6.73731265364E+01	 9.24600480902E-01	-1.92867966089E+01	 9.24600480902E-01	-1.92867966089E+01	 3.30858919380E-01	 6.73731265364E+01
3.06167376063E+02	 3.44490717765E-01	 6.66108533225E+01	 9.19329164627E-01	-2.01164250129E+01	 9.19329164627E-01	-2.01164250129E+01	 3.44490717764E-01	 6.66108533225E+01
3.20632076716E+02	 3.58573547413E-01	 6.58149821962E+01	 9.13657995210E-01	-2.09781591822E+01	 9.13657995210E-01	-2.09781591822E+01	 3.58573547413E-01	 6.58149821962E+01
3.35780153787E+02	 3.73107372439E-01	 6.49847705940E+01	 9.07560125461E-01	-2.18727419217E+01	 9.07560125461E-01	-2.18727419217E+01	 3.73107372439E-01	 6.49847705940E+01
3.51643893001E+02	 3.88090030229E-01	 6.41195216937E+01	 9.01007740440E-01	-2.28008691856E+01	 9.01007740440E-01	-2.28008691856E+01	 3.88090030229E-01	 6.41195216937E+01
3.68257105402E+02	 4.03516995894E-01	 6.32185927246E+01	 8.93972169232E-01	-2.37631812071E+01	 8.93972169232E-01	-2.37631812071E+01	 4.03516995894E-01	 6.32185927246E+01
3.85655199416E+02	 4.19381142521E-01	 6.22814037739E+01	 8.86424025651E-01	-2.47602530339E+01	 8.86424025651E-01	-2.47602530339E+01	 4.19381142521E-01	 6.22814037739E+01
4.03875256322E+02	 4.35672501387E-01	 6.13074470702E+01	 8.78333380593E-01	-2.57925845394E+01	 8.78333380593E-01	-2.57925845394E+01	 4.35672501387E-01	 6.13074470702E+01
4.22956109282E+02	 4.52378027280E-01	 6.02962966797E+01	 8.69669968280E-01	-2.68605900129E+01	 8.69669968280E-01	-2.68605900129E+01	 4.52378027280E-01	 6.02962966797E+01
4.42938426107E+02	 4.69481375126E-01	 5.92476185045E+01	 8.60403427972E-01	-2.79645874711E+01	 8.60403427972E-01	-2.79645874711E+01	 4.69481375126E-01	 5.92476185045E+01
4.63864795937E+02	 4.86962695057E-01	 5.81611804137E+01	 8.50503581731E-01	-2.91047878726E+01	 8.50503581731E-01	-2.91047878726E+01	 4.86962695057E-01	 5.81611804137E+01
4.85779820009E+02	 5.04798453861E-01	 5.70368622864E+01	 8.39940747601E-01	-3.02812844529E+01	 8.39940747601E-01	-3.02812844529E+01	 5.04798453861E-01	 5.70368622864E+01
5.08730206722E+02	 5.22961291367E-01	 5.58746656954E+01	 8.28686086109E-01	-3.14940424292E+01	 8.28686086109E-01	-3.14940424292E+01	 5.22961291367E-01	 5.58746656954E+01
5.32764871186E+02	 5.41419920571E-01	 5.46747229202E+01	 8.16711976331E-01	-3.27428893496E+01	 8.16711976331E-01	-3.27428893496E+01	 5.41419920571E-01	 5.46747229202E+01
5.57935039474E+02	 5.60139080229E-01	 5.34373049453E+01	 8.03992415944E-01	-3.40275063744E+01	 8.03992415944E-01	-3.40275063744E+01	 5.60139080229E-01	 5.34373049453E+01
5.84294357810E+02	 5.79079548093E-01	 5.21628280911E+01	 7.90503437910E-01	-3.53474207828E+01	 7.90503437910E-01	-3.53474207828E+01	 5.79079548093E-01	 5.21628280911E+01
6.11899006899E+02	 5.98198221962E-01	 5.08518589212E+01	 7.76223534587E-01	-3.67019999823E+01	 7.76223534587E-01	-3.67019999823E+01	 5.98198221962E-01	 5.08518589212E+01
6.40807821674E+02	 6.17448274187E-01	 4.95051170927E+01	 7.61134078523E-01	-3.80904472731E+01	 7.61134078523E-01	-3.80904472731E+01	 6.17448274187E-01	 4.95051170927E+01
6.71082416686E+02	 6.36779383298E-01	 4.81234758533E+01	 7.45219727816E-01	-3.95117995743E+01	 7.45219727816E-01	-3.95117995743E+01	 6.36779383298E-01	 4.81234758533E+01
7.02787317436E+02	 6.56138043961E-01	 4.67079599396E+01	 7.28468803062E-01	-4.09649272545E+01	 7.28468803062E-01	-4.09649272545E+01	 6.56138043961E-01	 4.67079599396E+01
7.35990097888E+02	 6.75467953721E-01	 4.52597406996E+01	 7.10873622477E-01	-4.24485361265E+01	 7.10873622477E-01	-4.24485361265E+01	 6.75467953721E-01	 4.52597406996E+01
7.70761524506E+02	 6.94710471912E-01	 4.37801283420E+01	 6.92430782021E-01	-4.39611715623E+01	 6.92430782021E-01	-4.39611715623E+01	 6.94710471912E-01	 4.37801283420E+01
8.07175707068E+02	 7.13805143017E-01	 4.22705613010E+01	 6.73141368189E-01	-4.55012245569E+01	 6.73141368189E-01	-4.55012245569E+01	 7.13805143017E-01	 4.22705613010E+01
8.45310256631E+02	 7.32690273665E-01	 4.07325928003E+01	 6.53011092732E-01	-4.70669394189E+01	 6.53011092732E-01	-4.70669394189E+01	 7.32690273665E-01	 4.07325928003E+01
8.85246450937E+02	 7.51303549622E-01	 3.91678747958E+01	 6.32050340783E-01	-4.86564225786E+01	 6.32050340783E-01	-4.86564225786E+01	 7.51303549622E-01	 3.91678747958E+01
9.27069407653E+02	 7.69582676717E-01	 3.75781395698E+01	 6.10274126740E-01	-5.02676517855E+01	 6.10274126740E-01	-5.02676517855E+01	 7.69582676717E-01	 3.75781395698E+01
9.70868265776E+02	 7.87466027871E-01	 3.59651793429E+01	 5.87701955618E-01	-5.18984846838E+01	 5.87701955618E-01	-5.18984846838E+01	 7.87466027871E-01	 3.59651793429E+01
1.01673637563E+03	 8.04893277306E-01	 3.43308243465E+01	 5.64357591333E-01	-5.35466654033E+01	 5.64357591333E-01	-5.35466654033E+01	 8.04893277306E-01	 3.43308243465E+01
1.06477149780E+03	 8.21806002867E-01	 3.26769198737E+01	 5.40268737290E-01	-5.52098273221E+01	 5.40268737290E-01	-5.52098273221E+01	 8.21806002867E-01	 3.26769198737E+01
1.11507601155E+03	 8.38148238163E-01	 3.10053028766E+01	 5.15466638532E-01	-5.68854894954E+01	 5.15466638532E-01	-5.68854894954E+01	 8.38148238163E-01	 3.10053028766E+01
1.16775713297E+03	 8.53866957935E-01	 2.93177787138E+01	 4.89985618328E-01	-5.85710432719E+01	 4.89985618328E-01	-5.85710432720E+01	 8.53866957935E-01	 2.93177787138E+01
1.22292714351E+03	 8.68912482663E-01	 2.76160986682E+01	 4.63862565265E-01	-6.02637241368E+01	 4.63862565265E-01	-6.02637241368E+01	 8.68912482663E-01	 2.76160986682E+01
1.28070362929E+03	 8.83238791798E-01	 2.59019388430E+01	 4.37136389372E-01	-6.19605614707E+01	 4.37136389372E-01	-6.19605614707E+01	 8.83238791798E-01	 2.59019388430E+01
1.34120973174E+03	 8.96803738922E-01	 2.41768810138E+01	 4.09847467649E-01	-6.36582950414E+01	 4.09847467649E-01	-6.36582950414E+01	 8.96803738922E-01	 2.41768810138E+01
1.40457441002E+03	 9.09569166412E-01	 2.24423959614E+01	 3.82037100289E-01	-6.53532404363E+01	 3.82037100289E-01	-6.53532404363E+01	 9.09569166412E-01	 2.24423959614E+01
1.47093271588E+03	 9.21500921531E-01	 2.06998297322E+01	 3.53746999337E-01	-6.70410739398E+01	 3.53746999337E-01	-6.70410739398E+01	 9.21500921531E-01	 2.06998297322E+01
1.54042608153E+03	 9.32568780047E-01	 1.89503931876E+01	 3.25018831606E-01	-6.87164857790E+01	 3.25018831606E-01	-6.87164857790E+01	 9.32568780047E-01	 1.89503931876E+01
1.61320262106E+03	 9.42746287237E-01	 1.71951550993E+01	 2.95893838426E-01	-7.03726090188E+01	 2.95893838426E-01	-7.03726090188E+01	 9.42746287237E-01	 1.71951550993E+01
1.68941744612E+03	 9.52010529279E-01	 1.54350389410E+01	 2.66412557916E-01	-7.20000466584E+01	 2.66412557916E-01	-7.20000466584E+01	 9.52010529279E-01	 1.54350389410E+01
1.76923299652E+03	 9.60341850441E-01	 1.36708234201E+01	 2.36614685169E-01	-7.35851358432E+01	 2.36614685169E-01	-7.35851358432E+01	 9.60341850441E-01	 1.36708234201E+01
1.85281938645E+03	 9.67723533048E-01	 1.19031466886E+01	 2.06539132759E-01	-7.51066584563E+01	 2.06539132759E-01	-7.51066584563E+01	 9.67723533048E-01	 1.19031466886E+01
1.94035476705E+03	 9.74141457953E-01	 1.01325140792E+01	 1.76224429199E-01	-7.65291020797E+01	 1.76224429199E-01	-7.65291020797E+01	 9.74141457953E-01	 1.01325140792E+01
2.03202570608E+03	 9.79583763160E-01	 8.35930913097E+00	 1.45709818932E-01	-7.77873660174E+01	 1.45709818932E-01	-7.77873660174E+01	 9.79583763161E-01	 8.35930913097E+00
2.12802758563E+03	 9.84040517517E-01	 6.58380759961E+00	 1.15038208267E-01	-7.87468598867E+01	 1.15038208267E-01	-7.87468598868E+01	 9.84040517517E-01	 6.58380759961E+00
2.22856501846E+03	 9.87503424985E-01	 4.80619409585E+00	 8.42654685120E-02	-7.90760329060E+01	 8.42654685120E-02	-7.90760329060E+01	 9.87503424985E-01	 4.80619409585E+00
2.33385228418E+03	 9.89965573224E-01	 3.02658095299E+00	 5.35014203532E-02	-7.76804291226E+01	 5.35014203532E-02	-7.76804291226E+01	 9.89965573224E-01	 3.02658095299E+00
2.44411378588E+03	 9.91421237970E-01	 1.24502889833E+00	 2.32747179872E-02	-6.77503167389E+01	 2.32747179872E-02	-6.77503167389E+01	 9.91421237970E-01	 1.24502889833E+00
2.55958452848E+03	 9.91865752329E-01	-5.38430916956E-01	 1.23999185125E-02	 4.87364207360E+01	 1.23999185125E-02	 4.87364207360E+01	 9.91865752329E-01	-5.38430916956E-01
2.68051061955E+03	 9.91295447454E-01	-2.32377398632E+00	 4.13054342608E-02	 7.66751504108E+01	 4.13054342608E-02	 7.66751504108E+01	 9.91295447454E-01	-2.32377398632E+00
2.80714979387E+03	 9.89707668419E-01	-4.11095907981E+00	 7.21026430793E-02	 7.97430865370E+01	 7.21026430793E-02	 7.97430865370E+01	 9.89707668419E-01	-4.11095907981E+00
2.93977196276E+03	 9.87100866300E-01	-5.89990490953E+00	 1.03071618216E-01	 7.98703627999E+01	 1.03071618216E-01	 7.98703627999E+01	 9.87100866300E-01	-5.89990490953E+00
3.07865978933E+03	 9.83474764695E-01	-7.69046730296E+00	 1.34033032497E-01	 7.90886442931E+01	 1.34033032497E-01	 7.90886442931E+01	 9.83474764695E-01	-7.69046730296E+00
3.22410929096E+03	 9.78830596069E-01	-9.48241736086E+00	 1.64915816981E-01	 7.79090502020E+01	 1.64915816981E-01	 7.79090502020E+01	 9.78830596069E-01	-9.48241736086E+00
3.37643047020E+03	 9.73171400460E-01	-1.12754210773E+01	 1.95670294813E-01	 7.65199280203E+01	 1.95670294813E-01	 7.65199280203E+01	 9.73171400460E-01	-1.12754210773E+01
3.53594797547E+03	 9.66502376326E-01	-1.30690208956E+01	 2.26252204485E-01	 7.50070185452E+01	 2.26252204485E-01	 7.50070185452E+01	 9.66502376326E-01	-1.30690208956E+01
3.70300179305E+03	 9.58831270601E-01	-1.48626196643E+01	 2.56618184263E-01	 7.34151634478E+01	 2.56618184263E-01	 7.34151634478E+01	 9.58831270601E-01	-1.48626196643E+01
3.87794797165E+03	 9.50168792584E-01	-1.66554674348E+01	 2.86724189159E-01	 7.17703300294E+01	 2.86724189159E-01	 7.17703300294E+01	 9.50168792584E-01	-1.66554674348E+01
4.06115938130E+03	 9.40529034120E-01	-1.84466515135E+01	 3.16524921878E-01	 7.00888396869E+01	 3.16524921878E-01	 7.00888396869E+01	 9.40529034120E-01	-1.84466515135E+01
4.25302650806E+03	 9.29929876912E-01	-2.02350901243E+01	 3.45973716697E-01	 6.83817066561E+01	 3.45973716697E-01	 6.83817066561E+01	 9.29929876912E-01	-2.02350901243E+01
4.45395828628E+03	 9.18393366793E-01	-2.20195299772E+01	 3.75022678591E-01	 6.66568624571E+01	 3.75022678591E-01	 6.66568624571E+01	 9.18393366793E-01	-2.20195299772E+01
4.66438297019E+03	 9.05946034611E-01	-2.37985479442E+01	 4.03622994766E-01	 6.49203749500E+01	 4.03622994766E-01	 6.49203749500E+01	 9.05946034611E-01	-2.37985479442E+01
4.88474904662E+03	 8.92619144152E-01	-2.55705569436E+01	 4.31725375606E-01	 6.31771514488E+01	 4.31725375606E-01	 6.31771514488E+01	 8.92619144152E-01	-2.55705569436E+01
5.11552619091E+03	 8.78448849348E-01	-2.73338160080E+01	 4.59280595764E-01	 6.14313598088E+01	 4.59280595764E-01	 6.14313598088E+01	 8.78448849348E-01	-2.73338160080E+01
5.35720626795E+03	 8.63476245869E-01	-2.90864443806E+01	 4.86240110144E-01	 5.96866868605E+01	 4.86240110144E-01	 5.96866868605E+01	 8.63476245869E-01	-2.90864443806E+01
5.61030438048E+03	 8.47747306102E-01	-3.08264393460E+01	 5.12556719813E-01	 5.79464986207E+01	 5.12556719813E-01	 5.79464986207E+01	 8.47747306102E-01	-3.08264393460E+01
5.87535996700E+03	 8.31312691213E-01	-3.25516973640E+01	 5.38185262086E-01	 5.62139388318E+01	 5.38185262086E-01	 5.62139388318E+01	 8.31312691213E-01	-3.25516973640E+01
6.15293795144E+03	 8.14227439329E-01	-3.42600379544E+01	 5.63083298426E-01	 5.44919875380E+01	 5.63083298426E-01	 5.44919875380E+01	 8.14227439329E-01	-3.42600379544E+01
6.44362994726E+03	 7.96550534469E-01	-3.59492296690E+01	 5.87211773975E-01	 5.27834931835E+01	 5.87211773975E-01	 5.27834931835E+01	 7.96550534469E-01	-3.59492296690E+01
6.74805551834E+03	 7.78344366388E-01	-3.76170174140E+01	 6.10535623856E-01	 5.10911869802E+01	 6.10535623856E-01	 5.10911869802E+01	 7.78344366388E-01	-3.76170174140E+01
7.06686349951E+03	 7.59674096581E-01	-3.92611503341E+01	 6.33024303866E-01	 4.94176854668E+01	 6.33024303866E-01	 4.94176854668E+01	 7.59674096581E-01	-3.92611503341E+01
7.40073337940E+03	 7.40606949924E-01	-4.08794094599E+01	 6.54652226845E-01	 4.77654854299E+01	 6.54652226845E-01	 4.77654854299E+01	 7.40606949924E-01	-4.08794094599E+01
7.75037674873E+03	 7.21211454631E-01	-4.24696343491E+01	 6.75399090531E-01	 4.61369542217E+01	 6.75399090531E-01	 4.61369542217E+01	 7.21211454631E-01	-4.24696343491E+01
8.11653881687E+03	 7.01556655035E-01	-4.40297480063E+01	 6.95250087886E-01	 4.45343177330E+01	 6.95250087886E-01	 4.45343177330E+01	 7.01556655035E-01	-4.40297480063E+01
8.50000000000E+03	 6.81711322204E-01	-4.55577794624E+01	 7.14195996314E-01	 4.29596477173E+01	 7.14195996314E-01	 4.29596477173E+01	 6.81711322204E-01	-4.55577794624E+01
