!----------------------------------------------------------------------
! S-Parameter Data Generated by TDK Corporation
! Copyright(C) 2025 TDK Corporation.
! All Rights Reserved.
!----------------------------------------------------------------------
! TDK P/N: MLF1608DR12KTA00 (SMD / SMT Inductor (Coil))
! Property: L=120nH at 25MHz
! Size(LxWxT): 1.6x0.8x0.8mm
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.3MHz Stop=8500MHz 225points Log-sweep
! Model Generated on Feb. 6, 2025
!----------------------------------------------------------------------
! Terms and conditions regarding TDK Simulation Models:
! 1)This simulation model is being provided solely for informational
!   purposes. Please refer to the specifications of the products in
!   terms of detailed characteristics of such products.
! 2)In no event shall TDK Corporation of any of its subsidiaries be
!   liable for any loss or damage arising, directly or indirectly,
!   from any information contained in this simulation model, including,
!   but not limited to loss or damages arising from any inaccuracies,
!   omissions or errors in connection with such information.
! 3)Any and all copyrights on this simulation model are owned by
!   TDK Corporation.  Duplication or redistribution of this simulation
!   model without prior written permission from TDK Corporation
!   is prohibited.
! 4)This simulation model is subject to any modification or change
!   without any prior notice.
! 5)Neither TDK Corporation nor any of its subsidiaries shall make any
!   warranty, express or implied, including but not limited to the
!   correctness, implied warranties of merchantability and fitness for
!   a particular purpose with respect to this simulation models.
! 6)The use of this simulation model shall be deemed to have consented
!   to the terms and conditions hereof.
!----------------------------------------------------------------------
! Port Assignments:
!
!  1 ---@@@--- 2
!
!----------------------------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Current = 0 A
!   Small Signal Operation
!----------------------------------------------------------------------
# Hz S MA R 50
0.00000000000E+00	 1.99600801372E-03	 0.00000000000E+00	 9.98003991986E-01	 0.00000000000E+00	 9.98003991986E-01	 0.00000000000E+00	 1.99600801372E-03	 0.00000000000E+00
3.00000000000E+05	 7.88145350146E-03	 9.08766086250E+01	 9.80748655541E-01	 1.45251380969E-01	 9.99946546332E-01	-5.07412427406E-01	 7.88715794664E-03	 9.80657427134E+01
3.14113581859E+05	 7.40752228368E-03	 9.62441603050E+01	 9.91766577691E-01	 3.51545241434E-03	 9.99761599943E-01	-4.98990861588E-01	 9.35649738144E-03	 9.48804040115E+01
3.28891141027E+05	 9.04174170287E-03	 9.71057912164E+01	 9.89813565350E-01	 3.24083046717E-02	 9.99900233163E-01	-5.29954566911E-01	 7.77896980551E-03	 8.91536947603E+01
3.44363914499E+05	 8.83707866913E-03	 9.18496488714E+01	 9.89838219922E-01	 2.27236603847E-01	 9.99825604866E-01	-5.69018032259E-01	 8.53891463335E-03	 9.52892262015E+01
3.60564608821E+05	 7.93927194491E-03	 9.08022270156E+01	 9.89569879304E-01	 1.08622841988E-01	 9.99427021651E-01	-5.05291649880E-01	 8.34690569712E-03	 8.97179207176E+01
3.77527469228E+05	 7.71238047470E-03	 8.46755790502E+01	 9.88619163507E-01	 2.14255230661E-01	 9.99102836278E-01	-3.71023453594E-01	 8.47440831937E-03	 9.21645453992E+01
3.95288352031E+05	 9.24519551547E-03	 8.75145598483E+01	 9.92507835352E-01	 4.28841018713E-02	 9.99442714523E-01	-3.86745123038E-01	 7.54107851938E-03	 8.90587691894E+01
4.13884800412E+05	 8.88946159782E-03	 8.62852063905E+01	 9.91301278602E-01	 1.66913619189E-01	 9.99219841163E-01	-4.62851552480E-01	 7.43217413849E-03	 8.47735658143E+01
4.33356123781E+05	 8.44731052383E-03	 8.33118121859E+01	 9.92011713601E-01	 7.77263973713E-02	 9.99750055524E-01	-5.54815066941E-01	 8.31557469128E-03	 8.45563984898E+01
4.53743480871E+05	 9.35323069712E-03	 8.33083406044E+01	 9.91798639085E-01	 1.12650359244E-01	 9.99463184676E-01	-5.49633362814E-01	 7.82568274044E-03	 8.06990000599E+01
4.75089966739E+05	 9.25228458058E-03	 8.30781839965E+01	 9.92975860634E-01	 7.72975772336E-02	 9.99785315941E-01	-5.59337971172E-01	 8.12544683034E-03	 8.37795506123E+01
4.97440703859E+05	 9.12485268882E-03	 8.94989420263E+01	 9.93165726749E-01	 5.32397107317E-02	 9.99874940857E-01	-4.40645849388E-01	 8.11115371711E-03	 8.24083093869E+01
5.20842937505E+05	 8.79270828007E-03	 6.54238225153E+01	 9.87007631756E-01	 8.48659908409E-02	 9.99599840517E-01	-9.17480611702E-01	 7.77180638449E-03	 9.26851455072E+01
5.45346135619E+05	 6.08301629766E-03	 9.33208085115E+01	 9.99026672024E-01	 4.73726451116E-01	 9.94677241184E-01	 1.73011819767E-01	 1.04547997967E-02	 8.11882225450E+01
5.71002093374E+05	 9.72430177658E-03	 9.13554608463E+01	 9.98379154069E-01	-5.06892989896E-01	 9.99909322417E-01	-6.45548480575E-01	 9.88656000810E-03	 8.46578955842E+01
5.97865042662E+05	 1.00105365567E-02	 8.03300531737E+01	 9.92720002174E-01	-9.37831634149E-02	 9.99456487189E-01	-6.52549733796E-01	 8.40512565232E-03	 7.72088417703E+01
6.25991766729E+05	 9.72635852952E-03	 7.71699091628E+01	 9.94356900954E-01	-3.85473757504E-02	 9.99349585983E-01	-5.40478830863E-01	 8.77473411110E-03	 7.99932226289E+01
6.55441720205E+05	 9.93377745631E-03	 7.59922848069E+01	 9.93037531715E-01	-3.76752389295E-02	 9.99238528878E-01	-5.41548226535E-01	 8.76594839009E-03	 7.67527264528E+01
6.86277154778E+05	 1.01632042434E-02	 7.52742459478E+01	 9.94904490299E-01	-4.31368850993E-02	 9.98777532101E-01	-4.90463860382E-01	 8.80401923031E-03	 7.54938022597E+01
7.18563250784E+05	 9.93392212136E-03	 7.73050718315E+01	 9.94979730644E-01	-8.04189110940E-02	 9.99048497548E-01	-5.87408157114E-01	 9.22989426528E-03	 7.67557771469E+01
7.52368254986E+05	 1.02029214620E-02	 7.69527878470E+01	 9.94120218038E-01	-6.75216530549E-02	 9.99098265060E-01	-5.22440631620E-01	 9.34977326684E-03	 7.65127381756E+01
7.87763624836E+05	 1.03641452388E-02	 7.54330247187E+01	 9.94384218934E-01	-2.07767145620E-01	 9.98832705830E-01	-6.02221793270E-01	 9.58175494088E-03	 7.51040312595E+01
8.24824179518E+05	 1.02607240518E-02	 7.22423760864E+01	 9.94478771952E-01	-1.36317443869E-01	 9.98718544906E-01	-6.77773495212E-01	 9.82294847159E-03	 7.70563096086E+01
8.63628258107E+05	 1.05192097935E-02	 7.29931382799E+01	 9.95414056342E-01	-1.20748129184E-01	 9.98619358355E-01	-6.35677884231E-01	 9.89172759967E-03	 7.86125655182E+01
9.04257885162E+05	 1.07951975282E-02	 7.41399708142E+01	 9.95729365154E-01	-1.69170667799E-01	 9.98325100368E-01	-5.94691952202E-01	 1.00437659066E-02	 7.62966437669E+01
9.46798944108E+05	 1.08324792953E-02	 7.30286289626E+01	 9.95646277993E-01	-1.82517891787E-01	 9.98327261374E-01	-7.12145285043E-01	 1.02513623437E-02	 7.72494223384E+01
9.91341358780E+05	 1.08088189074E-02	 7.44510613022E+01	 9.94618570526E-01	-3.20067677693E-01	 9.98807021270E-01	-7.42420463723E-01	 1.03833945915E-02	 7.77009352613E+01
1.03797928350E+06	 1.08871331003E-02	 7.59588518090E+01	 9.95963898595E-01	-2.69255318379E-01	 9.98575490426E-01	-6.88982323533E-01	 1.06290787941E-02	 7.80639463763E+01
1.08681130212E+06	 1.08708571118E-02	 8.33135268674E+01	 9.98908116142E-01	-4.42903976174E-01	 9.99099299868E-01	-7.20365686385E-01	 1.09349548736E-02	 8.57279156834E+01
1.13794063638E+06	 1.17108496748E-02	 7.29206998823E+01	 9.93973948026E-01	-3.66151778938E-01	 9.98502560302E-01	-7.46611233524E-01	 1.11273480521E-02	 7.64156092156E+01
1.19147536412E+06	 1.18032810400E-02	 7.54389608543E+01	 9.95697776479E-01	-3.69959094542E-01	 9.98346906402E-01	-7.82315883987E-01	 1.13679304269E-02	 7.76180782616E+01
1.24752864774E+06	 1.22532180127E-02	 7.53555061643E+01	 9.96177305313E-01	-4.23035110072E-01	 9.98129364087E-01	-8.13644615977E-01	 1.16129845189E-02	 7.84176237814E+01
1.30621897337E+06	 1.21838562550E-02	 7.65673701427E+01	 9.95267278969E-01	-4.76590676909E-01	 9.98608819779E-01	-8.23118940913E-01	 1.20489266936E-02	 7.85167378176E+01
1.36767040140E+06	 1.27932858149E-02	 7.43210950518E+01	 9.94611451457E-01	-4.70694017917E-01	 9.98318155689E-01	-8.87488177770E-01	 1.23012881599E-02	 7.74859109654E+01
1.43201282862E+06	 1.30980499005E-02	 7.54620432724E+01	 9.95679759625E-01	-5.09585868397E-01	 9.98052775691E-01	-9.06967567511E-01	 1.27286855627E-02	 7.80074372296E+01
1.49938226288E+06	 1.32689124190E-02	 7.53713101271E+01	 9.95433693395E-01	-5.49173026292E-01	 9.98122794710E-01	-9.53195085524E-01	 1.33166985362E-02	 7.85115019513E+01
1.56992111057E+06	 1.37028780150E-02	 7.74686086344E+01	 9.96322533623E-01	-5.85593299421E-01	 9.98211174683E-01	-9.66433035581E-01	 1.35943107388E-02	 8.01531132699E+01
1.64377847759E+06	 1.42090435463E-02	 7.60742774019E+01	 9.95417629014E-01	-6.43134721826E-01	 9.98169162959E-01	-9.76025933231E-01	 1.39906325130E-02	 7.95050366248E+01
1.72111048459E+06	 1.46422507911E-02	 7.63129078412E+01	 9.95062227864E-01	-6.59648593997E-01	 9.98287883902E-01	-1.04899046493E+00	 1.44668765883E-02	 7.98933938581E+01
1.80208059697E+06	 1.51899296696E-02	 7.81672111324E+01	 9.95612270079E-01	-6.85799546532E-01	 9.98323307510E-01	-1.06422139905E+00	 1.50015185611E-02	 8.03609806562E+01
1.88685997037E+06	 1.56281358675E-02	 7.94051859275E+01	 9.96213913743E-01	-7.51819523076E-01	 9.98435053895E-01	-1.12035080299E+00	 1.55880314318E-02	 8.17654689175E+01
1.97562781253E+06	 1.62995560011E-02	 7.70130303184E+01	 9.95934849116E-01	-7.71014722638E-01	 9.97754588017E-01	-1.14122492837E+00	 1.60179382246E-02	 8.05081868690E+01
2.06857176205E+06	 1.67013711318E-02	 7.77189050412E+01	 9.94232735585E-01	-8.06614650064E-01	 9.98149974808E-01	-1.20864311415E+00	 1.70607292819E-02	 7.91134415321E+01
2.16588828503E+06	 1.75373941145E-02	 7.68069499242E+01	 9.94956143466E-01	-8.90106994110E-01	 9.97659254772E-01	-1.19606768774E+00	 1.76113898610E-02	 7.96340646960E+01
2.26778309039E+06	 1.82296858553E-02	 7.80621729816E+01	 9.94605834168E-01	-9.36526313366E-01	 9.97886085320E-01	-1.21668959401E+00	 1.82380017253E-02	 7.95984787819E+01
2.37447156467E+06	 1.89469690062E-02	 7.86690868367E+01	 9.95371171756E-01	-1.01356147001E+00	 9.97804775433E-01	-1.26499445400E+00	 1.89275416025E-02	 8.08306295019E+01
2.48617922734E+06	 1.95591392573E-02	 7.80091251487E+01	 9.94675690474E-01	-1.08044426071E+00	 9.97736657860E-01	-1.30459263328E+00	 1.99284412012E-02	 8.06169375684E+01
2.60314220747E+06	 2.04468309485E-02	 7.92128008701E+01	 9.95253819329E-01	-1.11972260524E+00	 9.97645669239E-01	-1.34655158030E+00	 2.06653415887E-02	 8.08629445715E+01
2.72560774293E+06	 2.12108584329E-02	 7.85032199923E+01	 9.93657382037E-01	-1.14364848297E+00	 9.97905442020E-01	-1.44540888757E+00	 2.15439497549E-02	 8.07186251104E+01
2.85383470291E+06	 2.23011724312E-02	 7.89399321611E+01	 9.94540991927E-01	-1.21727355927E+00	 9.97519862820E-01	-1.50112942233E+00	 2.23326442118E-02	 8.07401999683E+01
2.98809413521E+06	 2.32576602016E-02	 8.00355229975E+01	 9.94177354216E-01	-1.29592124438E+00	 9.97850535761E-01	-1.58279194759E+00	 2.32413536084E-02	 8.10907309288E+01
3.12866983915E+06	 2.42713604692E-02	 8.02426056342E+01	 9.94867306466E-01	-1.31954364225E+00	 9.97634676493E-01	-1.62211010161E+00	 2.42739133775E-02	 8.18102532291E+01
3.27585896543E+06	 2.53993762153E-02	 8.03201222993E+01	 9.95057567232E-01	-1.35351839941E+00	 9.97225313833E-01	-1.67512870378E+00	 2.52245214737E-02	 8.13412110278E+01
3.42997264432E+06	 2.63521990797E-02	 8.04006032186E+01	 9.94547964864E-01	-1.40410662658E+00	 9.97287521680E-01	-1.69699389165E+00	 2.65258992959E-02	 8.13870421483E+01
3.59133664328E+06	 2.76670126502E-02	 8.12953725428E+01	 9.95386226293E-01	-1.46305026617E+00	 9.97146858989E-01	-1.79024400777E+00	 2.75459780198E-02	 8.19779520579E+01
3.76029205561E+06	 2.87434466855E-02	 8.14466245366E+01	 9.93692405818E-01	-1.58806941553E+00	 9.97750447335E-01	-1.84614865581E+00	 2.89572196549E-02	 8.20255188700E+01
3.93719602141E+06	 2.99958722821E-02	 8.18310274193E+01	 9.94466082239E-01	-1.68302555121E+00	 9.97542922027E-01	-1.92370440418E+00	 3.01083036445E-02	 8.23515987115E+01
4.12242248255E+06	 3.14626584081E-02	 8.12105843655E+01	 9.94424113559E-01	-1.72184400646E+00	 9.96995496796E-01	-1.97408770028E+00	 3.15308359161E-02	 8.20591476297E+01
4.31636297310E+06	 3.27525603368E-02	 8.16461220773E+01	 9.94949619616E-01	-1.79975647806E+00	 9.96878897290E-01	-2.05560310117E+00	 3.29143434185E-02	 8.25519417591E+01
4.51942744694E+06	 3.43112521035E-02	 8.19795252221E+01	 9.94500051876E-01	-1.91113369938E+00	 9.96586129482E-01	-2.21065100821E+00	 3.46361785143E-02	 8.15041924792E+01
4.73204514437E+06	 3.58325665804E-02	 8.21142607174E+01	 9.93441513960E-01	-2.01507829268E+00	 9.97342527750E-01	-2.21332640936E+00	 3.60274482798E-02	 8.26290126004E+01
4.95466549939E+06	 3.75096817796E-02	 8.15787648068E+01	 9.93643713743E-01	-2.11044719749E+00	 9.96012823531E-01	-2.38772707667E+00	 3.73775975012E-02	 8.15072488016E+01
5.18775908975E+06	 3.91403163480E-02	 8.23767758750E+01	 9.94018684745E-01	-2.19852694500E+00	 9.96801478018E-01	-2.42397424458E+00	 3.92259483781E-02	 8.25610549693E+01
5.43181863168E+06	 4.08864538192E-02	 8.22563090319E+01	 9.93763685774E-01	-2.27911048224E+00	 9.96727340243E-01	-2.49574988779E+00	 4.10512474552E-02	 8.28072041793E+01
5.68736002135E+06	 4.28627890880E-02	 8.19209812985E+01	 9.93788865505E-01	-2.39644572778E+00	 9.96039474402E-01	-2.63178810542E+00	 4.28457656121E-02	 8.22871389593E+01
5.95492342542E+06	 4.48240468460E-02	 8.20469318594E+01	 9.93670616423E-01	-2.53352528353E+00	 9.95865543768E-01	-2.74210133110E+00	 4.50229690292E-02	 8.22472129315E+01
6.23507442285E+06	 4.64694831786E-02	 8.24485444821E+01	 9.92350498521E-01	-2.66836958752E+00	 9.96413738777E-01	-2.84022257309E+00	 4.72914531002E-02	 8.21999767627E+01
6.52840520039E+06	 4.89771112583E-02	 8.18701825570E+01	 9.92601510533E-01	-2.73248350588E+00	 9.95741485299E-01	-2.96037175664E+00	 4.92617062041E-02	 8.22693968689E+01
6.83553580441E+06	 5.11492267905E-02	 8.20883632707E+01	 9.91827142391E-01	-2.89972284681E+00	 9.95475056872E-01	-3.09678615784E+00	 5.12486206953E-02	 8.21919794805E+01
7.15711545149E+06	 5.33978356977E-02	 8.22984316023E+01	 9.91889489461E-01	-3.08500778849E+00	 9.95875444640E-01	-3.26984128179E+00	 5.37523251798E-02	 8.22688667178E+01
7.49382390082E+06	 5.59945950163E-02	 8.20780397315E+01	 9.91717528185E-01	-3.20437064105E+00	 9.95245587686E-01	-3.36142703896E+00	 5.61289056846E-02	 8.22743862262E+01
7.84637289102E+06	 5.85929680399E-02	 8.22339776030E+01	 9.92841726620E-01	-3.30438791421E+00	 9.94723840998E-01	-3.55941632722E+00	 5.85836642238E-02	 8.22715447503E+01
8.21550764466E+06	 6.08631092554E-02	 8.22329357695E+01	 9.91911965784E-01	-3.48989582494E+00	 9.94297870627E-01	-3.71668157291E+00	 6.15448138698E-02	 8.22899831246E+01
8.60200844352E+06	 6.39428398278E-02	 8.20841085612E+01	 9.91240721987E-01	-3.74057428190E+00	 9.92530675420E-01	-3.87395090360E+00	 6.40051617654E-02	 8.20832143689E+01
9.00669227791E+06	 6.68005119043E-02	 8.19665274290E+01	 9.90964407055E-01	-3.84101573900E+00	 9.94159337181E-01	-4.00129945376E+00	 6.70047633404E-02	 8.20504434362E+01
9.43041457372E+06	 6.99021580596E-02	 8.20071631106E+01	 9.91548228065E-01	-3.98524070441E+00	 9.93940802586E-01	-4.17036199811E+00	 7.01183838002E-02	 8.22065912503E+01
9.87407100055E+06	 7.32996976139E-02	 8.20591241927E+01	 9.92085119087E-01	-4.16295099484E+00	 9.92428070064E-01	-4.38503587251E+00	 7.31000911977E-02	 8.18166812016E+01
1.03385993650E+07	 7.64531172095E-02	 8.19163698460E+01	 9.90813051520E-01	-4.49554342990E+00	 9.93622131667E-01	-4.52856858619E+00	 7.67028877589E-02	 8.21039803915E+01
1.08249815932E+07	 8.00621438792E-02	 8.18264947556E+01	 9.90571042986E-01	-4.54258255822E+00	 9.92873630720E-01	-4.75741027174E+00	 8.02360250237E-02	 8.18094022486E+01
1.13342458060E+07	 8.38147648251E-02	 8.16559885849E+01	 9.89969128991E-01	-4.76840120891E+00	 9.92628951709E-01	-4.94976052121E+00	 8.36810946538E-02	 8.17461186049E+01
1.18674684926E+07	 8.74128578465E-02	 8.17744542051E+01	 9.89795755559E-01	-5.00066536457E+00	 9.92359905865E-01	-5.14374357612E+00	 8.77082708009E-02	 8.16323325916E+01
1.24257767861E+07	 9.12560245507E-02	 8.15500093801E+01	 9.89905179236E-01	-5.23962650681E+00	 9.90931159228E-01	-5.38069165263E+00	 9.17394827971E-02	 8.14171988791E+01
1.30103508455E+07	 9.56945439689E-02	 8.12857863952E+01	 9.88409042751E-01	-5.49926902487E+00	 9.90700145966E-01	-5.58076528418E+00	 9.54756909002E-02	 8.13011623039E+01
1.36224263511E+07	 9.97666664858E-02	 8.12003177152E+01	 9.86935977911E-01	-5.69204588080E+00	 9.91006421925E-01	-5.94475116952E+00	 1.00060024415E-01	 8.09420083038E+01
1.42632971158E+07	 1.04562861579E-01	 8.08456351849E+01	 9.87065509981E-01	-6.00995238070E+00	 9.89879794639E-01	-6.20489613373E+00	 1.04649514110E-01	 8.09623453269E+01
1.49343178205E+07	 1.09288310884E-01	 8.09206706360E+01	 9.87546695934E-01	-6.26528182469E+00	 9.89779488843E-01	-6.45477909520E+00	 1.09207390420E-01	 8.08553612639E+01
1.56369068774E+07	 1.14352137068E-01	 8.07567654205E+01	 9.85707514253E-01	-6.48023632980E+00	 9.89439516142E-01	-6.68413380529E+00	 1.14423626427E-01	 8.04978555154E+01
1.63725494282E+07	 1.19467907034E-01	 8.03567320072E+01	 9.84353299881E-01	-6.81661615943E+00	 9.87000538398E-01	-7.00060252102E+00	 1.19346368288E-01	 8.02221167866E+01
1.71428004835E+07	 1.24967779395E-01	 7.99325424604E+01	 9.84258694860E-01	-7.25666268919E+00	 9.87126907351E-01	-7.39250566382E+00	 1.24884314837E-01	 8.00587277437E+01
1.79492882099E+07	 1.31036775243E-01	 7.98955231215E+01	 9.83018053170E-01	-7.63456076160E+00	 9.85906648227E-01	-7.65557204650E+00	 1.30541399807E-01	 7.96503040446E+01
1.87937173714E+07	 1.36576632113E-01	 7.94973742269E+01	 9.81222458341E-01	-7.84985151849E+00	 9.86167254351E-01	-8.00940588900E+00	 1.36425305274E-01	 7.94767054881E+01
1.96778729333E+07	 1.42782591594E-01	 7.92468597599E+01	 9.81464600189E-01	-8.26321003148E+00	 9.84985268756E-01	-8.33258548114E+00	 1.42782646654E-01	 7.93168382465E+01
2.06036238348E+07	 1.49290889144E-01	 7.88340371665E+01	 9.78955500305E-01	-8.62053327271E+00	 9.82447138908E-01	-8.72559185469E+00	 1.49016340542E-01	 7.90337388351E+01
2.15729269401E+07	 1.55522341253E-01	 7.85116674467E+01	 9.77660258743E-01	-9.02542392345E+00	 9.81585432570E-01	-9.22130291785E+00	 1.55919151248E-01	 7.84779138703E+01
2.25878311744E+07	 1.63049746383E-01	 7.80093174341E+01	 9.77644295222E-01	-9.46373659099E+00	 9.79810221547E-01	-9.56862179508E+00	 1.62537666297E-01	 7.83058856750E+01
2.36504818554E+07	 1.70448016774E-01	 7.79454092838E+01	 9.77154560870E-01	-9.84170545843E+00	 9.80444826774E-01	-9.95907944817E+00	 1.69914063525E-01	 7.79341167791E+01
2.47631252277E+07	 1.78129709684E-01	 7.74842303300E+01	 9.75190977381E-01	-1.03188734069E+01	 9.78492983203E-01	-1.04289757432E+01	 1.77872676827E-01	 7.75585007123E+01
2.59281132109E+07	 1.85946044874E-01	 7.70294231090E+01	 9.73858920106E-01	-1.08146689972E+01	 9.76866372705E-01	-1.09050806263E+01	 1.85905859985E-01	 7.71126877570E+01
2.71479083718E+07	 1.94205131269E-01	 7.65772701334E+01	 9.70312639480E-01	-1.13108258289E+01	 9.74859528888E-01	-1.14271556243E+01	 1.94416815103E-01	 7.65881301263E+01
2.84250891288E+07	 2.03241970173E-01	 7.62282148899E+01	 9.68655494663E-01	-1.18007143814E+01	 9.71991632794E-01	-1.19736021458E+01	 2.03010075432E-01	 7.61472895946E+01
2.97623552030E+07	 2.12162786272E-01	 7.56579575805E+01	 9.67331583950E-01	-1.23877847191E+01	 9.70117555759E-01	-1.25175649907E+01	 2.11751768619E-01	 7.56455198751E+01
3.11625333246E+07	 2.21922364119E-01	 7.51655686352E+01	 9.66130175481E-01	-1.28786160795E+01	 9.68186612855E-01	-1.30177587579E+01	 2.21355411186E-01	 7.51913330142E+01
3.26285832079E+07	 2.31223688468E-01	 7.47141493249E+01	 9.62747974211E-01	-1.34452471251E+01	 9.65114435394E-01	-1.35617762954E+01	 2.31379950055E-01	 7.47481733774E+01
3.41636038081E+07	 2.41414085453E-01	 7.40814344249E+01	 9.60623565257E-01	-1.39904079165E+01	 9.62434869542E-01	-1.41789725703E+01	 2.41452073062E-01	 7.41309479527E+01
3.57708398712E+07	 2.52373558340E-01	 7.35219326514E+01	 9.57792049147E-01	-1.46999248133E+01	 9.59721760549E-01	-1.48234975125E+01	 2.52375484837E-01	 7.35084720547E+01
3.74536887935E+07	 2.63483133730E-01	 7.28755816071E+01	 9.54848672207E-01	-1.54767550236E+01	 9.57301683710E-01	-1.54993270482E+01	 2.63371510228E-01	 7.27986433972E+01
3.92157078025E+07	 2.75074833215E-01	 7.22192736065E+01	 9.51646899307E-01	-1.61375165255E+01	 9.54260387294E-01	-1.62202840626E+01	 2.74968965549E-01	 7.22056209289E+01
4.10606214766E+07	 2.86871348846E-01	 7.14502312427E+01	 9.47611413109E-01	-1.68722991733E+01	 9.50595124384E-01	-1.70181215618E+01	 2.86837572615E-01	 7.14644872688E+01
4.29923296179E+07	 2.99029235469E-01	 7.08142534660E+01	 9.43259918222E-01	-1.75402700365E+01	 9.46759871544E-01	-1.76482533426E+01	 2.98948542142E-01	 7.08103382313E+01
4.50149154958E+07	 3.11670843596E-01	 7.00663426724E+01	 9.37989535125E-01	-1.83601708755E+01	 9.42071641991E-01	-1.84443995367E+01	 3.11886866837E-01	 7.00166800523E+01
4.71326544782E+07	 3.25246643192E-01	 6.92508520310E+01	 9.34460221220E-01	-1.91470594224E+01	 9.36548774193E-01	-1.92840148750E+01	 3.25193494153E-01	 6.92099592936E+01
4.93500230689E+07	 3.39085616134E-01	 6.84545575761E+01	 9.30663492561E-01	-1.99943711131E+01	 9.32107883073E-01	-2.01442717457E+01	 3.39046844810E-01	 6.83159702656E+01
5.16717083700E+07	 3.52715461891E-01	 6.74622045667E+01	 9.23336748198E-01	-2.08646725847E+01	 9.26823722121E-01	-2.10383104970E+01	 3.53057075832E-01	 6.74413445182E+01
5.41026179895E+07	 3.68237301428E-01	 6.66384345901E+01	 9.18432219138E-01	-2.17790747060E+01	 9.21067365871E-01	-2.19061843398E+01	 3.68033576814E-01	 6.66352897296E+01
5.66478904155E+07	 3.83069661673E-01	 6.56283080201E+01	 9.12130043237E-01	-2.28321520866E+01	 9.14178591706E-01	-2.28720749110E+01	 3.82880731892E-01	 6.56369938873E+01
5.93129058772E+07	 3.98766548366E-01	 6.46994508229E+01	 9.04380718253E-01	-2.38102430792E+01	 9.06371456850E-01	-2.39286903692E+01	 3.98056146729E-01	 6.46593262510E+01
6.21032977185E+07	 4.14498817736E-01	 6.36823591655E+01	 8.96979136607E-01	-2.47570995532E+01	 8.99267020050E-01	-2.49744292641E+01	 4.14536988797E-01	 6.37193900415E+01
6.50249643053E+07	 4.31147360026E-01	 6.26623373090E+01	 8.89164750386E-01	-2.57840570730E+01	 8.92588657931E-01	-2.59500649985E+01	 4.31089921497E-01	 6.26864875807E+01
6.80840814940E+07	 4.47645359368E-01	 6.14843586361E+01	 8.79825808395E-01	-2.70067180936E+01	 8.83664144257E-01	-2.71284262842E+01	 4.48197086420E-01	 6.14977025693E+01
7.12871156855E+07	 4.65485617865E-01	 6.04574146342E+01	 8.70779017669E-01	-2.81354063589E+01	 8.73541855432E-01	-2.82647979300E+01	 4.65873197725E-01	 6.03695957701E+01
7.46408374946E+07	 4.83477129762E-01	 5.92691727963E+01	 8.60749418730E-01	-2.93343956856E+01	 8.64394478201E-01	-2.94201688207E+01	 4.83359439513E-01	 5.91805930563E+01
7.81523360612E+07	 5.02161322735E-01	 5.80073862364E+01	 8.51157916798E-01	-3.06422946436E+01	 8.53331540054E-01	-3.06442822755E+01	 5.01975254400E-01	 5.79595147682E+01
8.18290340361E+07	 5.20669462213E-01	 5.67893144982E+01	 8.39616103473E-01	-3.17896917358E+01	 8.42025408980E-01	-3.19157695386E+01	 5.20721221804E-01	 5.67130046996E+01
8.56787032704E+07	 5.39689384177E-01	 5.55237341866E+01	 8.28086121406E-01	-3.30586716361E+01	 8.29924957353E-01	-3.31710075161E+01	 5.39511643974E-01	 5.54924328144E+01
8.97094812444E+07	 5.59528686750E-01	 5.41643353579E+01	 8.15717747735E-01	-3.44979051040E+01	 8.16802350989E-01	-3.45295757587E+01	 5.59781465364E-01	 5.42401073245E+01
9.39298882679E+07	 5.78535091967E-01	 5.28466265702E+01	 7.99459790858E-01	-3.58407142950E+01	 8.02002981919E-01	-3.58925692910E+01	 5.78587049621E-01	 5.28121855515E+01
9.83488454915E+07	 5.99146327492E-01	 5.13690326689E+01	 7.85237623544E-01	-3.72375111231E+01	 7.88547950334E-01	-3.73467063014E+01	 5.98903987669E-01	 5.14067451255E+01
1.02975693763E+08	 6.18784282522E-01	 4.98396792302E+01	 7.69935127518E-01	-3.88162879686E+01	 7.72547156762E-01	-3.88586334820E+01	 6.19515160260E-01	 4.99466086600E+01
1.07820213375E+08	 6.40167739947E-01	 4.83404783036E+01	 7.52619133156E-01	-4.03764720457E+01	 7.55794630997E-01	-4.04296273377E+01	 6.40677402189E-01	 4.83877691851E+01
1.12892644733E+08	 6.59404267622E-01	 4.67948923339E+01	 7.33920823916E-01	-4.19251826656E+01	 7.36625654841E-01	-4.20327226363E+01	 6.59845801366E-01	 4.67931277800E+01
1.18203710009E+08	 6.80539756127E-01	 4.52323201949E+01	 7.16174115627E-01	-4.34930478162E+01	 7.18301381957E-01	-4.35537548046E+01	 6.80729033383E-01	 4.53365451875E+01
1.23764635800E+08	 7.00607907076E-01	 4.35698251764E+01	 6.96015017694E-01	-4.51482967332E+01	 6.98294660150E-01	-4.51977508348E+01	 7.01049448021E-01	 4.36148046659E+01
1.29587176862E+08	 7.20425086046E-01	 4.19247911119E+01	 6.74309538425E-01	-4.67701122898E+01	 6.77269299740E-01	-4.68386817508E+01	 7.20849547436E-01	 4.19300582877E+01
1.35683640957E+08	 7.41208807485E-01	 4.01754287461E+01	 6.52310282924E-01	-4.84795322810E+01	 6.55398649254E-01	-4.85658601444E+01	 7.40644394751E-01	 4.01238529742E+01
1.42066914868E+08	 7.59892771962E-01	 3.83345302354E+01	 6.28367522530E-01	-5.01338026569E+01	 6.31178279562E-01	-5.02173026357E+01	 7.61012354165E-01	 3.83759618476E+01
1.48750491643E+08	 7.77520237668E-01	 3.63464092217E+01	 6.03749846082E-01	-5.19958166829E+01	 6.05236290633E-01	-5.19738287588E+01	 7.77309025759E-01	 3.63214637838E+01
1.55748499111E+08	 7.94609636778E-01	 3.44760739632E+01	 5.78095247432E-01	-5.35118642962E+01	 5.79713426005E-01	-5.34583555336E+01	 7.94975737359E-01	 3.45062967984E+01
1.63075729750E+08	 8.09776470277E-01	 3.26521710459E+01	 5.50342725157E-01	-5.49815156715E+01	 5.51590576917E-01	-5.49684428008E+01	 8.10642264993E-01	 3.26048237984E+01
1.70747671953E+08	 8.23472084096E-01	 3.06754372866E+01	 5.21817416786E-01	-5.63765853398E+01	 5.23498209446E-01	-5.63921279946E+01	 8.24796689697E-01	 3.06114055408E+01
1.78780542771E+08	 8.36083881354E-01	 2.86451149456E+01	 4.92187728501E-01	-5.75229650511E+01	 4.93309245571E-01	-5.75959070759E+01	 8.36570188824E-01	 2.85635009737E+01
1.87191322188E+08	 8.47114690529E-01	 2.65243577709E+01	 4.62248320758E-01	-5.84273119803E+01	 4.63726413223E-01	-5.85520515920E+01	 8.46532703347E-01	 2.65367718453E+01
1.95997789018E+08	 8.53913543616E-01	 2.44179234494E+01	 4.32088469475E-01	-5.92645484428E+01	 4.32888507303E-01	-5.92257281765E+01	 8.54899786930E-01	 2.44603127379E+01
2.05218558483E+08	 8.58690578869E-01	 2.23226311483E+01	 4.01382627427E-01	-5.93967248083E+01	 4.03156840800E-01	-5.94750982844E+01	 8.61144250999E-01	 2.24082834119E+01
2.14873121564E+08	 8.60896585341E-01	 2.03896647570E+01	 3.73767568593E-01	-5.91719613491E+01	 3.74546230972E-01	-5.92154001931E+01	 8.63063794433E-01	 2.05454331017E+01
2.24981886198E+08	 8.61728999142E-01	 1.84860693422E+01	 3.45417026175E-01	-5.85709213089E+01	 3.46207604966E-01	-5.86219302947E+01	 8.64423995117E-01	 1.86184998197E+01
2.35566220424E+08	 8.61730951434E-01	 1.66294078989E+01	 3.17932074841E-01	-5.73364785716E+01	 3.18923819449E-01	-5.73790749290E+01	 8.63617775449E-01	 1.67775270725E+01
2.46648497541E+08	 8.58449328590E-01	 1.50349802117E+01	 2.93951835094E-01	-5.53834964093E+01	 2.94817767293E-01	-5.55061901574E+01	 8.60249312100E-01	 1.50877742665E+01
2.58252143409E+08	 8.57066770453E-01	 1.33462990295E+01	 2.72615257770E-01	-5.31454112607E+01	 2.73950534670E-01	-5.33922501898E+01	 8.58666459902E-01	 1.32518793585E+01
2.70401685963E+08	 8.53225461085E-01	 1.17098777962E+01	 2.53748756733E-01	-5.05414164044E+01	 2.54787785569E-01	-5.05905724159E+01	 8.55002025537E-01	 1.16516516548E+01
2.83122807062E+08	 8.50420355492E-01	 1.00654536685E+01	 2.37554801825E-01	-4.75745887817E+01	 2.38212369057E-01	-4.76109191443E+01	 8.51734475959E-01	 1.00710809909E+01
2.96442396774E+08	 8.46858944926E-01	 8.59357514364E+00	 2.24278634060E-01	-4.43048158197E+01	 2.24756116236E-01	-4.44107071287E+01	 8.48217393037E-01	 8.65092116093E+00
3.10388610219E+08	 8.43548148564E-01	 7.34604914814E+00	 2.11476418973E-01	-4.05475061510E+01	 2.12328094339E-01	-4.06860786711E+01	 8.45724695839E-01	 7.50613925553E+00
3.24990927080E+08	 8.40182556248E-01	 6.25833898885E+00	 2.01514450705E-01	-3.65974029087E+01	 2.02266549594E-01	-3.66704832224E+01	 8.41683154405E-01	 6.44974656780E+00
3.40280213922E+08	 8.36108960586E-01	 5.27800306362E+00	 1.94117966340E-01	-3.25170787177E+01	 1.94920705339E-01	-3.27562700469E+01	 8.38901956235E-01	 5.36766459725E+00
3.56288789436E+08	 8.35018413979E-01	 4.26980605516E+00	 1.88710972824E-01	-2.85497781526E+01	 1.89476902614E-01	-2.88181383523E+01	 8.35950982544E-01	 4.24427741521E+00
3.73050492753E+08	 8.32155679703E-01	 3.10193067072E+00	 1.83454254260E-01	-2.47003563635E+01	 1.84063294787E-01	-2.49966493640E+01	 8.32143218243E-01	 2.99196711369E+00
3.90600754977E+08	 8.29806674386E-01	 1.92602368210E+00	 1.80175446901E-01	-2.07945909067E+01	 1.80798863111E-01	-2.10734573700E+01	 8.30822148912E-01	 1.87644463954E+00
4.08976674075E+08	 8.26083652937E-01	 9.01390873204E-01	 1.77238385895E-01	-1.69111313972E+01	 1.77955063677E-01	-1.72323048338E+01	 8.27371725275E-01	 9.32017914323E-01
4.28217093302E+08	 8.25871377276E-01	 7.53930602241E-02	 1.76267568086E-01	-1.28805721599E+01	 1.76587417920E-01	-1.30787158827E+01	 8.26055254477E-01	 1.73275732126E-01
4.48362683301E+08	 8.23850462340E-01	-6.79773996265E-01	 1.76131807183E-01	-8.94405284587E+00	 1.76733146977E-01	-9.08661793754E+00	 8.23596079474E-01	-4.92555147330E-01
4.69456028078E+08	 8.23610185748E-01	-1.42117334703E+00	 1.76901864746E-01	-5.24003134215E+00	 1.77481691852E-01	-5.31846100127E+00	 8.21654043666E-01	-1.40271517127E+00
4.91541715016E+08	 8.20640506774E-01	-2.36956155057E+00	 1.78082307639E-01	-1.71004638222E+00	 1.78936528359E-01	-1.82369185331E+00	 8.21147902295E-01	-2.32008712229E+00
5.14666429123E+08	 8.18123454657E-01	-3.43273666136E+00	 1.79557504667E-01	 1.64747246558E+00	 1.80627179482E-01	 1.58283004587E+00	 8.20668923655E-01	-3.31076586141E+00
5.38879051714E+08	 8.17151775780E-01	-4.46358270873E+00	 1.82494907073E-01	 4.74868586820E+00	 1.83410744564E-01	 4.78356249841E+00	 8.20137778235E-01	-4.28942601808E+00
5.64230763742E+08	 8.16879063039E-01	-5.55343212407E+00	 1.86509291523E-01	 7.65794432316E+00	 1.87069402700E-01	 7.60246192364E+00	 8.17513736244E-01	-5.54408052386E+00
5.90775153980E+08	 8.14169298441E-01	-6.36615515407E+00	 1.90196393171E-01	 1.07800606635E+01	 1.91227643103E-01	 1.06768442935E+01	 8.16061801122E-01	-6.54270277193E+00
6.18568332300E+08	 8.13238502450E-01	-7.19246991102E+00	 1.95019176651E-01	 1.38721440434E+01	 1.96205148488E-01	 1.37615018606E+01	 8.16276776075E-01	-7.25771996793E+00
6.47669048278E+08	 8.11136368326E-01	-7.99571587440E+00	 2.00375434746E-01	 1.67083137586E+01	 2.01223911279E-01	 1.66563449867E+01	 8.13438373404E-01	-8.05176793689E+00
6.78138815379E+08	 8.09824407153E-01	-8.87415902324E+00	 2.06684668999E-01	 1.93613558503E+01	 2.07558714153E-01	 1.93481899802E+01	 8.10868521172E-01	-9.02061127841E+00
7.10042040987E+08	 8.08966348543E-01	-9.97524155770E+00	 2.13987574446E-01	 2.17443666099E+01	 2.14791667582E-01	 2.16695736998E+01	 8.10547055453E-01	-1.01899263616E+01
7.43446162550E+08	 8.06954622465E-01	-1.12535201641E+01	 2.21596123765E-01	 2.38380222041E+01	 2.22587124472E-01	 2.37280773986E+01	 8.11883342799E-01	-1.13605350800E+01
7.78421790126E+08	 8.04315798546E-01	-1.24084812591E+01	 2.30783009265E-01	 2.59381424573E+01	 2.32578147345E-01	 2.54579905469E+01	 8.06335670907E-01	-1.26492205367E+01
8.15042855645E+08	 8.00231524883E-01	-1.35199511949E+01	 2.42527295830E-01	 2.80681946751E+01	 2.45027091337E-01	 2.74664556848E+01	 8.01810723699E-01	-1.37887395046E+01
8.53386769184E+08	 7.98783451354E-01	-1.48577832755E+01	 2.53356340567E-01	 2.96372955249E+01	 2.55575381070E-01	 2.92011598201E+01	 8.02140158991E-01	-1.47830978505E+01
8.93534582598E+08	 7.99114209222E-01	-1.60472087187E+01	 2.64848849515E-01	 3.10160261815E+01	 2.66899887696E-01	 3.08022250113E+01	 7.95720358449E-01	-1.59130310653E+01
9.35571160849E+08	 7.92970114169E-01	-1.75176155510E+01	 2.76448770834E-01	 3.21319730859E+01	 2.79411286797E-01	 3.22235332343E+01	 7.96105470377E-01	-1.70285478515E+01
9.79585361394E+08	 7.89287860331E-01	-1.87630245090E+01	 2.89244694833E-01	 3.33465209206E+01	 2.92761744407E-01	 3.32027949017E+01	 7.92082014493E-01	-1.82419485690E+01
1.02567022201E+09	 7.84266283050E-01	-1.99334028339E+01	 3.02695344594E-01	 3.42973515935E+01	 3.06666388496E-01	 3.40978150608E+01	 7.88099386174E-01	-1.96937924054E+01
1.07392315748E+09	 7.78624559179E-01	-2.12055525192E+01	 3.16866641250E-01	 3.52978751009E+01	 3.21745922493E-01	 3.47751500717E+01	 7.84727785668E-01	-2.08016378678E+01
1.12444616545E+09	 7.76782720454E-01	-2.26350488969E+01	 3.33004108026E-01	 3.56503059044E+01	 3.37322784249E-01	 3.50351886420E+01	 7.78588915448E-01	-2.24465739920E+01
1.17734604213E+09	 7.69122145216E-01	-2.38945379047E+01	 3.48533862223E-01	 3.60465599743E+01	 3.53193149697E-01	 3.54134167444E+01	 7.74786409891E-01	-2.38604177683E+01
1.23273460793E+09	 7.64872999391E-01	-2.55181797256E+01	 3.67317037589E-01	 3.59748779039E+01	 3.71552110684E-01	 3.54824762719E+01	 7.66787062096E-01	-2.54509619735E+01
1.29072894393E+09	 7.57547498779E-01	-2.72522330485E+01	 3.84145579368E-01	 3.59357256215E+01	 3.88171701074E-01	 3.52128624963E+01	 7.59416582600E-01	-2.67920410538E+01
1.35145163929E+09	 7.50085785559E-01	-2.86542733355E+01	 4.02164767302E-01	 3.57696165492E+01	 4.06550946404E-01	 3.51827470302E+01	 7.53472953501E-01	-2.83623628324E+01
1.41503105042E+09	 7.42425370222E-01	-3.02155407843E+01	 4.20249322189E-01	 3.55480128015E+01	 4.24410697488E-01	 3.49090004353E+01	 7.42907403054E-01	-2.95551030419E+01
1.48160157230E+09	 7.31483590071E-01	-3.18216925815E+01	 4.38375257932E-01	 3.48459580128E+01	 4.42592462498E-01	 3.43436165063E+01	 7.36724152935E-01	-3.12478109925E+01
1.55130392254E+09	 7.23280822932E-01	-3.34240831368E+01	 4.56132841682E-01	 3.42163749578E+01	 4.61585728309E-01	 3.39751867134E+01	 7.25386233216E-01	-3.26563621318E+01
1.62428543887E+09	 7.12905590849E-01	-3.51750382524E+01	 4.74250073902E-01	 3.34816959011E+01	 4.78794314929E-01	 3.30650674546E+01	 7.12879786656E-01	-3.42332057745E+01
1.70070039055E+09	 7.00650725363E-01	-3.67376135617E+01	 4.91797802183E-01	 3.26865582791E+01	 4.97745506218E-01	 3.21760886196E+01	 7.03993118121E-01	-3.56949926920E+01
1.78071030448E+09	 6.91299402185E-01	-3.82712274791E+01	 5.10465865808E-01	 3.17557043834E+01	 5.17297591112E-01	 3.13074109784E+01	 6.94210219754E-01	-3.72778187793E+01
1.86448430665E+09	 6.78280171202E-01	-4.00667441297E+01	 5.27961173283E-01	 3.06065465441E+01	 5.34754945680E-01	 3.02436887698E+01	 6.80139040674E-01	-3.88376202663E+01
1.95219947960E+09	 6.64693153877E-01	-4.13870976923E+01	 5.45379800960E-01	 2.97247296746E+01	 5.51497167979E-01	 2.91049521577E+01	 6.65940116746E-01	-4.03858093993E+01
2.04404123680E+09	 6.51483047899E-01	-4.32025582058E+01	 5.62679059169E-01	 2.84111682965E+01	 5.69188743604E-01	 2.77463460220E+01	 6.53475763512E-01	-4.20083631250E+01
2.14020371453E+09	 6.37639530281E-01	-4.48569826811E+01	 5.77977641166E-01	 2.73370730321E+01	 5.86114188019E-01	 2.65761879920E+01	 6.40098370782E-01	-4.32617558019E+01
2.24089018226E+09	 6.23624662648E-01	-4.65588600138E+01	 5.94669448398E-01	 2.58830113041E+01	 6.02950139436E-01	 2.52273466295E+01	 6.25413262299E-01	-4.46938277376E+01
2.34631347234E+09	 6.06932115167E-01	-4.80494163073E+01	 6.08945779915E-01	 2.49460844450E+01	 6.19338777386E-01	 2.38451115248E+01	 6.12080891257E-01	-4.59906916003E+01
2.45669642987E+09	 5.91678120112E-01	-4.95530709070E+01	 6.24055689439E-01	 2.38227313593E+01	 6.35875233800E-01	 2.24302272635E+01	 5.97437578515E-01	-4.73376660031E+01
2.57227238376E+09	 5.77184942195E-01	-5.09390183249E+01	 6.39363264591E-01	 2.24851382453E+01	 6.50634777592E-01	 2.11605209259E+01	 5.81219146718E-01	-4.88589260656E+01
2.69328563993E+09	 5.63675519601E-01	-5.23229251354E+01	 6.53183361512E-01	 2.10959397765E+01	 6.65983526088E-01	 2.00021678600E+01	 5.69329242548E-01	-5.00075559150E+01
2.81999199776E+09	 5.51497833493E-01	-5.37148886051E+01	 6.66740808138E-01	 1.98683216678E+01	 6.78325818989E-01	 1.86533741120E+01	 5.56726606858E-01	-5.14447995311E+01
2.95265929077E+09	 5.35794223274E-01	-5.46882682030E+01	 6.79279936250E-01	 1.77516191682E+01	 6.90338052295E-01	 1.77492614648E+01	 5.40202795761E-01	-5.22412040614E+01
3.09156795277E+09	 5.18513249459E-01	-5.53606803177E+01	 6.93966478966E-01	 1.65907434435E+01	 7.01262857824E-01	 1.60978233495E+01	 5.20103848849E-01	-5.35098727324E+01
3.23701161068E+09	 5.01148495405E-01	-5.67120461082E+01	 7.06439142019E-01	 1.61097929376E+01	 7.12310680702E-01	 1.39315892383E+01	 5.04918323730E-01	-5.49271167372E+01
3.38929770517E+09	 4.88353530068E-01	-5.85223895723E+01	 7.16348048787E-01	 1.35500955755E+01	 7.24008349475E-01	 1.33668320305E+01	 4.92828903143E-01	-5.54658841288E+01
3.54874814052E+09	 4.75437329796E-01	-5.82358590009E+01	 7.27974678765E-01	 1.21043402267E+01	 7.33765889334E-01	 1.19117519339E+01	 4.67440175717E-01	-5.73191808135E+01
3.71569996512E+09	 4.57289995732E-01	-5.97095478948E+01	 7.36653992120E-01	 1.06312157994E+01	 7.44702100801E-01	 1.05195618188E+01	 4.57365947745E-01	-5.82511501637E+01
3.89050608385E+09	 4.45115672343E-01	-5.98152407313E+01	 7.46831449766E-01	 8.97982330415E+00	 7.53781902443E-01	 9.22638789020E+00	 4.37700005434E-01	-5.98689296945E+01
4.07353600414E+09	 4.31244132256E-01	-6.12487224740E+01	 7.52981351029E-01	 7.58397252050E+00	 7.62183177090E-01	 7.67219178049E+00	 4.19198550743E-01	-6.08000461012E+01
4.26517661698E+09	 4.11592034441E-01	-6.18163051237E+01	 7.62720032463E-01	 5.70301712717E+00	 7.68856405941E-01	 6.13607105108E+00	 4.03106276010E-01	-6.21634804239E+01
4.46583301473E+09	 4.00700104130E-01	-6.14644540938E+01	 7.72765575952E-01	 4.40680099525E+00	 7.74613038408E-01	 4.80952410763E+00	 3.91136242744E-01	-6.37101462663E+01
4.67592934747E+09	 3.89499010317E-01	-6.22663154162E+01	 7.77954292745E-01	 3.03114410469E+00	 7.86321003407E-01	 3.12930911662E+00	 3.74181344128E-01	-6.58560189610E+01
4.89590971951E+09	 3.81371886938E-01	-6.22675742576E+01	 7.86209953893E-01	 1.49832959428E+00	 7.95628807241E-01	 1.16191077862E+00	 3.60361752419E-01	-6.76274776693E+01
5.12623912818E+09	 3.67015940374E-01	-6.30221266326E+01	 7.92500114707E-01	 2.14615397118E-01	 8.02121451132E-01	-6.45496036775E-01	 3.40853535884E-01	-7.07279286051E+01
5.36740444672E+09	 3.60175267036E-01	-6.32150875029E+01	 8.00547241122E-01	-1.70302381310E+00	 8.09569597402E-01	-2.15378637179E+00	 3.27450319300E-01	-7.30567757232E+01
5.61991545349E+09	 3.48307814205E-01	-6.36065569626E+01	 8.06190917379E-01	-3.59312313879E+00	 8.16707347670E-01	-3.99157587046E+00	 3.17528899896E-01	-7.71567012335E+01
5.88430590946E+09	 3.39179552682E-01	-6.54658683046E+01	 8.09066934665E-01	-5.51903143459E+00	 8.22136771636E-01	-5.62534647535E+00	 3.07760842876E-01	-7.91666854635E+01
6.16113468658E+09	 3.35048174783E-01	-6.64108416477E+01	 8.18049912234E-01	-7.55446833186E+00	 8.23860779007E-01	-7.58961688329E+00	 2.96916582177E-01	-8.35350200710E+01
6.45098694906E+09	 3.24755279150E-01	-6.69600579191E+01	 8.18387957765E-01	-9.33229902546E+00	 8.36621258084E-01	-9.05530317177E+00	 2.93524641730E-01	-8.63012199489E+01
6.75447539031E+09	 3.13804413840E-01	-6.98550182494E+01	 8.31147696855E-01	-1.08466110312E+01	 8.41348024071E-01	-1.12315537871E+01	 2.81963530670E-01	-8.77782186143E+01
7.07224152810E+09	 3.07784342061E-01	-7.36526998521E+01	 8.35831676945E-01	-1.28195413665E+01	 8.49329898777E-01	-1.30004560763E+01	 2.85807546776E-01	-9.15966021728E+01
7.40495706054E+09	 3.01419374450E-01	-7.81357010625E+01	 8.44000990649E-01	-1.52884380994E+01	 8.53724180822E-01	-1.45656988794E+01	 2.89246575203E-01	-9.23851594101E+01
7.75332528599E+09	 2.90050023545E-01	-8.43728484906E+01	 8.56780217070E-01	-1.72528762142E+01	 8.62236486873E-01	-1.70607481999E+01	 2.90264815856E-01	-9.36415612464E+01
8.11808258967E+09	 2.81755134929E-01	-9.42101302140E+01	 8.64019276470E-01	-1.98991452478E+01	 8.79026582515E-01	-1.94015968699E+01	 2.98359378906E-01	-9.49170368965E+01
8.50000000000E+09	 2.76950980349E-01	-1.06546142494E+02	 8.78441836625E-01	-2.22932131261E+01	 8.85159688384E-01	-2.23919151671E+01	 3.10653406503E-01	-9.46907153896E+01
