工业用铝电解电容器 选型指南
嵌入式电容器, 高压系列- +85ºC
- +105ºC
- +125ºC
Optimized for | Useful Life | ||||||
---|---|---|---|---|---|---|---|
2000h | 3000h | 5000h | 8000h | ||||
Performance
[A per Capacitance] |
B43261+125ºC ![]() |
B43548+105ºC ![]() |
B43261+105ºC ![]() |
||||
B43544+105ºC ![]() |
B43545+105ºC ![]() |
B43541+85ºC ![]() |
B43547+105ºC ![]() |
||||
Standard | B43509+105ºC ![]() |
B43624+85ºC ![]() |
|||||
Compactness [CxV per Volume] |
B43630+85ºC ![]() |
B43640+105ºC ![]() |
|||||
B43642+105ºC ![]() |
B43644+105ºC ![]() |
B43634+85ºC ![]() |
|||||
B43641+105ºC ![]() |
|||||||
B43643+105ºC ![]() |
|||||||
B43647+105ºC ![]() |
|||||||
B43657+105ºC ![]() |
B43658+105ºC ![]() |
B43645+105ºC ![]() |
|||||
B43659+105ºC ![]() |
多引脚电容器- +85ºC
- +105ºC
Optimized for | Useful Life | ||
---|---|---|---|
3000h | 5000h | 10000h | |
Performance [A per Capacitance] |
B43612+85ºC ![]() |
||
B43513 / B43523+85ºC |
|||
Standard | B43516 / B43526+105ºC |
B43611+85ºC ![]() |
|
Compactness
[CxV per Volume] |
|||
B43512 / B43522+85ºC |
|||
B43610+85ºC ![]() |
螺钉式电容器- +85ºC
- +105ºC
Optimized for | Useful Life | |||||
---|---|---|---|---|---|---|
5000h | 6000h | 8000h | 10000h | 12000h | 15000h | |
Performance [A per Capacitance] |
B43743 / B43763+105ºC ![]() |
B43700 / B43720+85ºC ![]() |
B43706 / B43726+85ºC ![]() |
|||
B43705 / B43725+85ºC ![]() |
||||||
Standard | B43701 / B43721+85ºC ![]() |
B43712 / B43732+85ºC ![]() |
B43704 / B43724+85ºC ![]() |
B43713 / B43733+85ºC ![]() |
||
Compactness [CxV per Volume] |
B43703 / B43723+85ºC ![]() |
|||||
B43742 / B43762+105ºC ![]() |
||||||
B43707 / B43727+85ºC ![]() |
||||||