附件
HAM-F10T
|
|
电气特性
热电阻 |
|
形状和尺寸
宽度(W) |
|
高度(H) |
|
深度(D) |
|
质量 |
|
其他
对象产品 |
|
备考 |
|
产品信息
安规报告
选型指南
3rd Party ECAD models
-
SnapMagic
获取零件信息...
CHVM2-12-2000PW
PCB 检视器Symbol
封装
3D模型
{PLUGIN_PART_3D}选择格式下载:
Altium Circuit Studio CR-8000/5000 (Beta) DesignSpark PCB DipTrace EAGLE Easy-PC (Beta) eCADSTAR (Beta) ExpressPCB Plus Autodesk Fusion KiCad (pre V4) KiCad (V4 and later) KiCad (V6 and later) OrCAD / Allegro v17 OrCAD / Allegro v16 PADS / DxDesigner P-CAD PCB123 Proteus 8.9 and later Pulsonix TARGET 3001! -
SamacSys
-
Ultra Librarian
查看过此产品的人也查看过以下产品

SMD/SMT 电感器(线圈)
VLBUC9664120R07MF3
L=70nH
Rated current=70A
L x W x T :
9.6 x 6.4 x 12.0mm

信号线的共模扼流圈/滤波器
TCM0403T-200-2P-T210
Cutoff Frequency=8.0GHz
Rated current=0.05A
L x W x T :
0.45mm x 0.3mm x 0.23mm

带ESD保护功能的陷波滤波器
AVRF060V600MT102
fn=1.0GHz
Vdc=3.5V,ESD=8kV 0.6mm x 0.3mm [EIA 0201]

贴片压敏电阻/陶瓷瞬时电压抑制器
AVRL101E1R1NTB
Maximum continuous voltage [DC]=25V
Capacitance = 1.1pF

贴片压敏电阻/陶瓷瞬时电压抑制器
AVRSP16C270KT431N
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=42V

积层芯片保护器
SGNE06C080MT150N25
Maximum ESD Clamping Average Voltage=25V
Capacitance=15pF

积层芯片保护器
SGNE10C080MT150N28
Maximum ESD Clamping Average Voltage=21V
Capacitance=15pF

DC-DC开关电源
PH1200A280-12/T
Power module type (with baseplate), Output: 1200W, 12V
Isolated type, Option: Mounting stand (Non-threaded through hole)

AC-DC电源
DSP60-12
DIN rail mount, Output: 54W, 12V
Class II input

AC-DC电源
GWS250-24
Enclosed / Unit type, Output: 250W, 24V
Peak power, Option: Remote ON/OFF