NTC元件
B57891S0502F008
|
|
尺寸
尺寸信息 |
电气特性
Nominal Resistance |
|
Nominal Resistance Tolerance |
|
Nominal B value (Typ.) [25/100°C] |
|
Nominal B value Tolerance |
|
Reference B value (Typ.) [25/85°C] |
|
Reference B value (Typ.) [0/100°C] |
|
最大电力 [at 25°C] |
|
热辐射常数 [at 25°C] |
|
其他
使用温度范围 |
|
Terminal Note |
|
UL文件No. |
|
AEC-Q200 |
|
包装形式 |
|
产品信息
文件
查看过此产品的人也查看过以下产品

浪涌电流限制器NTC
B57213P0509M351
Resistance (at 25℃)=5Ω
Maximum Current=6A

浪涌电流限制器NTC
B57235S0100M054
Resistance (at 25℃)=10Ω
Maximum Current=3A

浪涌电流限制器NTC
B57236S0121M051
Resistance (at 25℃)=120Ω
Maximum Current=1.5A

浪涌电流限制器NTC
B57236S0250M051
Resistance (at 25℃)=25Ω
Maximum Current=2.5A

浪涌电流限制器NTC
B57236S0259M051
Resistance (at 25℃)=2.5Ω
Maximum Current=5.5A

浪涌电流限制器NTC
B57236S0309M051
Resistance (at 25℃)=3Ω
Maximum Current=5A

浪涌电流限制器NTC
B57237S0220M051
Resistance (at 25℃)=22Ω
Maximum Current=2.8A

过电流保护PTC
B59101P1120A062
Max. operating voltage=30V
Rated resistance=13Ω

NTC元件
B57820M0841A004
Nominal Resistance=0.8432kΩ
Nominal Resistance Tolerance=±5%

NTC元件
B57863S0302F040
Nominal Resistance=3kΩ