直流链路用电力电容器 (MKK 长方体) 选型指南
特点 | ModCap MF | ModCap HF |
---|---|---|
直流链路 | B25645* DC-link standard applications Renewable energies Industrial drives and traction |
B25647* DC-link applications when it is expected to have significant harmonics up to 100kHz, specially designed for SiC. Renewable energies and traction |
电压范围 | 900 VDC → 2300 VDC | 900 VDC → 1700 VDC |
电容范围 | 350 µF → 3900 µF | 640 µF → 1850 µF |
ESL | ≤ 14 nH (4 terminals) | ≤ 8 nH (8 terminals) |
尺寸 | 205 x 90 x 170 mm 220 x 115 x 215 mm |
205 x 90 x 170 mm |
参考标准 | IEC 61071 IEC 61881-1, EN 45545-2 HL2 R22-HL3 R23 (fire and smoke) UL approval |
IEC 61071 IEC 61881-1, EN 45545-2 HL2 R22-HL3 R23 (fire and smoke) UL approval |
典型结构 | ![]() |
![]() |