AC-DC电源
EAK15-1R0H
|
|
产品信息
安规报告
选型指南
查看过此产品的人也查看过以下产品

SMD/SMT 电感器(线圈)
ADL3225VM-2R2M-TL001
L=2.2μH
Rated current=950mA
L x W x T :
3.2 x 2.5 x 2.5mm

TVS二极管
B74121U0028M060
Max. working voltage= 2.8V DC
Capacitance(typ)=0.18pF

PiezoListen™压电扬声器
PHUA3015-049B-00-000
Element Size = 30 x 15 x 0.49
Operating voltage = 24Vp-p(±12V) Max.

AC-DC电源
ALC12-18-R70

AC-DC电源
CIS15-12

AC-DC电源
DLP100-24-1
DIN rail mount type, Output: 98.4W, 24V
Standard type

AC-DC电源
ELC12-18-R70
Unit type, Output: 12.6W, 18V
For LED application

AC-DC电源
HWS15A-15/A
Unit type, Output: 15W, 15V
Option: With cover

AC-DC电源
MTW15-51212
PCB type, Multi Output (3CH), Output: 16W, +5/+12/-12V
Standard type

双向转换器
EZA11K-320240FC
Rated Voltage = 240VDC/320VDC, Output Power = 11kW Max.
Option: With coating on both sides of PCB model, Dust tight & long service life fan type