1. Fast. 40seconds oral measurement
The basal body temperature is the temperature measured immediately after awakening and before any physical activity has been taken. (About BBT)
TDK digital clinical thermometer is a thermometer that has compatible with predictive temperature measurement and actual temperature measurement.
Using TDK‘s unique algorithm analysis and operation temperature rise data, can predict the actual temperature in about 40 seconds. Then measuring actual temperature takes about 5 minutes.
2. Easy to transfer data to smartphone
The Basal body temperature(BBT) can be transferred to your smartphone with a single push of a button. Because a week’s worth of data can be stored in a thermometer, you can also transfer them altogether.
The smartphone application can store data and draw BBT chart automatically. It’s a simple record keeping of BBT !
(*) When a battery is removed, the data stored in the thermometer is erased. Please transfer data to smartphone before a battery exchange.
and measure basal body temperature
data to smartphone
chart automatically
3. User friendly applications
Specialized smartphone application software will help you monitor your basal body temperature on a daily basis, as well as predict your next menstruation period and date of ovulation. You can also use the calendar function to record your symptoms, events, and memos.
Pink
Blue
Yellow-Orange
4. Compact and smart design
You can keep it clean by storing it in the original compact case when travelling. The idea comes from the concept of women prone to carry it around.
5. Made in Japan
TDK's Digital Clinical Thermometer is made in Japan.
As oral thermometers are delicate, safety is our top priority so antibacterial plastic material from which the thermometer is made is verified before its use.
Specification
| Product name | Digital Clinical Thermometer |
|---|---|
| Model number | HT-201 |
| Supply voltage | DC 3V (CR2032 battery X 1pc) |
| Battery life | Approx. 1 year (under the usage condition of room temperature 23ºC, measurement for 7 minutes 1 time/day, data transfer 1 time/day) |
| Body temperature display | Four-digit with ºc display in increments of 0.01ºc |
| Measurement precision | ± 0.05 oc (35.00 to 38.00 oc) ± 0.10 oc (33.00 to 34.99 oc, 38.01 to 42.00 oc) (measured in a constant temperature water tank at a normal room temperature of 23 ºc) |
| Measurement method | Predictive-type (compatible with predictive temperature measurement and actual temperature measurement) |
| Measurement | 33.00 to 42.00 ºc |
| Usage environment temperature and humidity | Ambient temperature: + 10 to + 40ºC Relative humidity: 30 to 85% (without condensation) |
| Storage environment temperature and humidity | Ambient temperature: - 10 to + 50 ºc Relative humidity: 30 to 90% (without condensation) |
| Main unit’s weight | Approx. 20.0 g (including battery) |
| Dimensions | Approx. 46 (W) × 99.5 (L) × 11 (T) mm |
| Accessories | Temporary CR2032 lithium battery( installed in the product ):1pc Storage case :1pc Instruction manual :1pc |
- Android and Google Play are trademarks or registered trademarks of Google Inc.