产品 |
尺寸代码 JIS[EIA] |
系列 |
Classical CAN |
CAN/CAN-FD |
FlexRay |
USB 2.0 |
USB 3.2 Gen1 |
USB 3.2 Gen2 |
One-pair Ethernet 10BASE-T1s |
One-pair Ethernet 100BASE-T1 |
One-Pair Ethernet 1000BASE-T1 |
|
|
|
|
|
|
 |
|
|
1 Mbps |
2-8 Mbps |
10 Mbps |
480 Mbps |
5Gbps/line |
10Gbps/line |
10Mbps |
100Mbps |
1000Mbps |
信号线用共模滤波器/扼流圈 |
1210 (0504) |
MCZ series |
|
N/A |
N/A |
N/A |
MCZ1210AH900L2TD0G
|
MCZ1210DH500CPTD25 |
MCZ1210DH500CPTD25 |
N/A |
N/A |
N/A |
2012 (0805) |
ACM2012 series |
|
N/A |
N/A |
N/A |
ACM2012-900-2P-T001 |
ACM2012H-900-2P-T03 |
ACM2012H-900-2P-T03 |
N/A |
N/A |
N/A |
3225 (1210) |
ACT1210 series |
|
ACT1210 Type |
ACT1210 Type (Up to 2Mbps) ACT1210D Type (2~8Mbps) |
ACT1210R-101-2P-TL00
|
N/A |
N/A |
N/A |
ACT1210E-241-2P-TL00 |
ACT1210L-201-2P-TL00 |
ACT1210G-800-2P-TL10 |
4532 (1812) |
ACT45 series |
|
ACT45B TypeACT45C Type |
ACT45B Type (Up to 2Mbps)ACT45C Type (Up to 2Mbps) |
ACT45R-101-2P-TL001 |
N/A |
N/A |
N/A |
N/A |
N/A |
N/A |
贴片压敏电阻 |
1005 [0402] |
|
|
AVRH10C270KT150NA8 |
AVRH10C270KT150NA8 |
AVRH10C270KT150NA8 |
AVRL101D3R3FTA |
N/A |
N/A |
AVRH10C221KT1R5YA8 |
AVRH10C101KT4R7FA8 |
AVRH10C101KT1R1NE8 |
AVRH10C101KT1R2YE8 |
B72590E0170S160 (CT0402S17AG) |
B72590E0170S160 (CT0402S17AG) |
B72590E0170S160 (CT0402S17AG) |
AVRH10C101KT1R2YE8 |
AVRH10C101KT4R7YA8 |
AVRH10C221KT1R5YA8 |
B72590P8200S060 (CT0402S20AHSG_P) |
开发中 ●Contact |
B72590P8400S060 (CT0402S40AHSG_P) |
1608 [0603] |
|
|
AVR-M1608C270MTAAB |
AVR-M1608C270MTABB |
AVR-M1608C270MTABB |
AVRL161D3R3FTA |
N/A |
N/A |
N/A |
B72500P8200S060 (CT0603S20AHSG_P) |
开发中 ●Contact |
B72500E8140S160 (CT0603S14AHSG) |
B72500E8250L060 (CT0603L25HSG) |
B72500E8250L060 (CT0603L25HSG) |
B72500P8400S060 (CT0603S40AHSG_P) |
1608 [0603] 2 in 1 Array |
|
|
AVRH16A2C270KT200NA8 |
AVRH16A2C270KT200NA8 |
N/A |
N/A |
N/A |
N/A |
N/A |
N/A |
N/A |
1220 [0508] 2 in 1 Array |
|
|
B72812Q1120S160 (CA05M2S10T100HG) |
B72812Q1120S160 (CA05M2S10T100HG) |
B72812Q1120S160 (CA05M2S10T100HG) |
N/A |
N/A |
N/A |
N/A |
N/A |
N/A |