NTC元件
B57881S0103A002
|
|
查看过此产品的人也查看过以下产品

轴向电容器
B40600A5228M011
2200µF/25V DC
16mm dia x 30mm length

浪涌放电管
B88069X8361T253
2 electrodes Arresters
Nominal DC sparkover voltage = 350V

NTC元件
B57861S0103F040
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±1%

NTC元件
B57885S0103F002
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±1%

贴片NTC热敏电阻(传感器)
B57332V5103F360
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%

电机保护传感器
B59100M1180A070
Sensing temperature = 180℃
Max. rated resistance = 100Ω

MEMS麦克风(麦克风)
INMP441
SNR(Nom)=61dBA
LxWxT (mm)=4.72x3.76x1