|
 |
|
We provide Automotive MEMS sensors which have reliability testing performed according to AEC–Q100 and provide PPAP and qualification data upon request. These are designed or specifically qualified and tested for the Automotive market with those unique needs in mind. These support the rapid growth of convenience, infotainment, telematics, Advanced Driver Assistance Systems (ADAS), and other technological features for the Automobile. |
|
 |
|
 |
| TDK’s SmartIndustrial™ products |
In industrial applications such as precision agriculture, high precision GNSS modules, construction machinery, robots, and automatic guided vehicles (AGVs), motion sensor data has become critical in enabling automation, improving efficiency, and monitoring conditions. TDK’s SmartIndustrial™ portfolio of 6-axis IMU modules, IIM-46234 and IIM-46230, delivers the precise motion, and inclination measurements that these applications required. These modules offer the ability to take precise measurements in harsh environments with vibration and wide temperature variations. |
 |
| TDK’s SmartPressure™ products |
TDK InvenSense’s barometric pressure sensors use an innovative capacitive MEMS architecture to deliver lower power consumption and lower noise than competing technologies. The SmartPressure products can measure height change below 5 cm, less than the height of a single stair step. |
 |
| C43 / C44 series - Pressure sensor DIEs for high burst pressure requirements in the automotive and industrial segment |
The high precision of piezoresistive sensors and their ability to measure absolute, gauge and differential pressure make them suitable for a wide range of applications in the increasingly demanding requirements for industrial and automotive segment. Core component of each pressure sensor is the sensing element or the so-called DIE, which converts the pressure into an electrical output. |
 |
| Single Pair Ethernet: How to implement 10Base-T1L |
The demand for higher data rates at the edge has increased significantly. The adoption of cameras and video system has increased driven by the reduced footstep of these systems and their usage for safety, security and quality applications. Other systems like high-speed data logging devices, embedded web servers and monitoring systems require a timely data transmission. |
|