The technology that delivers the metaverse will build on the technology for virtual reality, using more sensors, and more different kinds of sensors. TDK has one of the richest sensor portfolios in the industry, extensive software expertise, and excels at sensor fusion.
Product Overview:
NTCRP Series Glass-encapsulated Radial Lead
The NTCRP series is a small and highly precise temperature sensor with a high degree of versatility, capable of withstanding temperatures up to 200℃, and housed in a PPS resin case. While thermocouples are sometimes used as the temperature sensor, the NTCRP series, which utilizes small and inexpensive NTC thermistors, is ideal for temperature control in applications such as automotive drive motors and industrial servo motors. The robust PPS case is a highly reliable product that can be used without issue even in high-temperature oil and vibration-heavy environments.