The HPL Series of power inductors for automotive applications is a low inductance product, developed by TDK using proprietary ferrite materials and coil structure.
It is characterized by its ability to handle large currents with high efficiency, making it ideal for circuits requiring large currents, such as ADAS image processing circuits. Additionally, due to its unique structure with no connection points, it ensures high reliability with reduced risk of open defects.
In this article, we will explain the structure, features, and applications of the HPL Series in an easy-to-understand manner that is useful for everyone.
Power Inductor VLS Series
The VLS series power inductors are magnetic shield (resin) type wound inductors that have been developed taking full advantage of the material technology and manufacturing processes that TDK have accumulated so far. This type of inductors can largely be classified into three categories: VLS-HBX/HBU series, VLS-CX/CX-H series, and VLS-EX/AF/EX-H/EX-D series; and they show respective excellent features.
This article introduces the structure, features, and application purposes of these products, and other information that helps you in an easy-to-understand way.