CAE1B Series | 2D NAND Storage | CFast™ | Flash Storage Lineup
2D NAND Storage
CAE1B Series
CFast is a standard for CompactFlash cards established by the CompactFlash Association; it is the same size as a CF card and has a SATA interface for high-speed transfer. The CAE3B series supports low capacities from 512MB~8GB, while the CAE1B series supports three types of NAND flash: SLC, MLC, and pSLC.
GENERAL INFORMATION
| TYPE | CFast™ | |||
|---|---|---|---|---|
INTERFACE DATA TRANSFER MODE
| Serial ATA Revision 3.1 SATA 1.5Gbps, 3.0Gbps, 6.0Gpps | |||
| CONNECTOR | CFast™ Type I | |||
| OUTLINE DIMENSIONS | 36.4 x 42.8 x 3.6 mm | |||
| SERIES | CAE1B | |||
| CONTROLLER TYPE | TDK GBDriver GS1 | |||
| FLASH TYPE | SLC | pSLC | MLC | |
| DENSITY RANGE | 16 GB - 64 GB | 16 GB - 128 GB | 32 GB - 256 GB | |
| DATA RETENTION | 10 years @ life begin-10% 1 year @ life end | |||
ENDURANCE ENTERPRISE WL | 100,000 P/E Cycles *Flash Block Level | 20,000 P/E Cycles *Flash Block Level | 3,000 P/E Cycles *Flash Block Level | |
TEMPERATURE
| OPERATING TEMPERATURE | Commercial: 0°C to +70°C Industrial: -40°C to +85°C |
|---|---|
| STORAGE TEMPERATURE | Commercial: -25°C to +85°C Industrial: -40°C to +85°C |
PERFORMANCE
| Read (max.) | 340 MByte/sec | 345 MByte/sec | 295 MByte/sec |
|---|---|---|---|
| Write (max.) | 105 MByte/sec | 145 MByte/sec | 75 MByte/sec |
ROBUSTNESS
| MTBF | ≥ 2,000,000 hours |
|---|---|
| SHOCK | 1500G,0.5ms |
| VIBRATION | 20G,10-2000Hz |
| HUMIDITY | 0 to 90 % RH (No condensation) |
ELECTRICAL DATA
| VOLTAGE | 3.3 V ± 5 % |
|---|---|
POWER CONSUMPTION (*RT) | - Read: 385mA max. - Write: 370mA max. - Slumber: less than 100mA |
FEATURE LIST
| FEATURES & TOOLS | - In-House Designed Controller - DRAM-less Design - Power Fail Data Safety - Power Back-up Circuit - Global static wear leveling - SMART - NCQ, TRIM - AES 128/256bit encryption (on request)
|
|---|
Note: Details of each function can be found by downloading the catalog.
TDK STANDARD PART NUMBER
| Operating Temp. |
|---|
Commercial Grade 0℃~+70℃ |
| Capacity | 2D-SLC | 2D-pSLC | 2D-MLC |
|---|---|---|---|
| 16GB | CAE1B016GTXDCB00EAA0 | CAE1B016GTKDCB00EAA0 | - |
| 32GB | CAE1B032GTXDCB00EAA0 | CAE1B032GTKDCB00EAA0 | CAE1B032GTFDCB00EAA0 |
| 64GB | CAE1B064GTXDCB00EAA0 | CAE1B064GTKDCB00EAA0 | CAE1B064GTFDCB00EAA0 |
| 128GB | - | CAE1B128GTKDCB00EAA0 | CAE1B128GTFDCB00EAA0 |
| 256GB | - | - | CAE1B256GTFDCB00EAA0 |
| Operating Temp. |
|---|
Industrial Grade -40℃~+85℃ |
| Capacity | 2D-SLC | 2D-pSLC | 2D-MLC |
|---|---|---|---|
| 16GB | CAE1B016GTXDWB00EAA0 | CAE1B016GTKDWB00EAA0 | - |
| 32GB | CAE1B032GTXDWB00EAA0 | CAE1B032GTKDWB00EAA0 | CAE1B032GTFDWB00EAA0 |
| 64GB | CAE1B064GTXDWB00EAA0 | CAE1B064GTKDWB00EAA0 | CAE1B064GTFDWB00EAA0 |
| 128GB | - | CAE1B128GTKDWB00EAA0 | CAE1B128GTFDWB00EAA0 |
| 256GB | - | - | CAE1B256GTFDWB00EAA0 |