CAE3B Series | 2D NAND Storage | CFast™ | Flash Storage Lineup
2D NAND Storage
CAE3B Series
CFast is a standard for CompactFlash cards established by the CompactFlash Association; it is the same size as a CF card and has a SATA interface for high-speed transfer. The CAE3B series supports low capacities from 512MB~8GB, while the CAE1B series supports three types of NAND flash: SLC, MLC, and pSLC.
GENERAL INFORMATION
| TYPE | CFast™ | |||
|---|---|---|---|---|
INTERFACE DATA TRANSFER MODE
| Serial ATA Revision 2.6 SATA 1.5Gbps, 3.0Gbps | |||
| CONNECTOR | CFast™ Type I | |||
| OUTLINE DIMENSIONS | 36.4 x 42.8 x 3.6 mm | |||
| SERIES | CAE3B | |||
| CONTROLLER TYPE | TDK GBDriver RS3 | |||
| FLASH TYPE | SLC | |||
| DENSITY RANGE | 512 MB - 8 GB | |||
| DATA RETENTION | 10 years @ life begin-10% 1 year @ life end | |||
ENDURANCE ENTERPRISE WL | 50,000 P/E Cycles *Flash Block Level | |||
TEMPERATURE
| OPERATING TEMPERATURE | Commercial: 0°C to +70°C Industrial: -40°C to +85°C |
|---|---|
| STORAGE TEMPERATURE | Commercial: -25°C to +85°C Industrial: -40°C to +85°C |
PERFORMANCE
| Read (max.) | 105 MByte/sec |
|---|---|
| Write (max.) | 60 MByte/sec |
ROBUSTNESS
| MTBF | ≥ 2,000,000 hours |
|---|---|
| SHOCK | 1500G,0.5ms |
| VIBRATION | 20G,10-2000Hz |
| HUMIDITY | 0 to 90 % RH (No condensation) |
ELECTRICAL DATA
| VOLTAGE | 3.3 V ± 5 % |
|---|---|
POWER CONSUMPTION (*RT) | - Read Write: 125 / 215 / 365mA max. (Single / 2ch / 4ch) - Slumber: less than 50mA |
FEATURE LIST
| FEATURES & TOOLS | - In-House Designed Controller - DRAM-less Design - Power Fail Data Safety - Global static wear leveling - SMART - NCQ, TRIM - AES 128bit encryption (on request) |
|---|
Note: Details of each function can be found by downloading the catalog.
TDK STANDARD PART NUMBER
| Operating Temp. |
|---|
Commercial Grade 0℃~+70℃ |
| Capacity | 2D-SLC |
|---|---|
| 512MB | CAE3B512MTNACB00EAA0 |
| 1GB | CAE3B001GTNACB00EAA0 |
| 2GB | CAE3B002GTNBCB00EAA0 |
| 4GB | CAE3B004GTNBCB00EAA0 |
| 8GB | CAE3B008GTNDCB00EAA0 |
| Operating Temp. |
|---|
Industrial Grade -40℃~+85℃ |
| Capacity | 2D-SLC |
|---|---|
| 512MB | CAE3B512MTNAWB00EAA0 |
| 1GB | CAE3B001GTNAWB00EAA0 |
| 2GB | CAE3B002GTNBWB00EAA0 |
| 4GB | CAE3B004GTNBWB00EAA0 |
| 8GB | CAE3B008GTNDWB00EAA0 |