Product Lineup
2.5” SATA SSD
SDT2A Series
Power consumption is increasing year by year due to the proliferation of IT-related devices. SSDs, featuring low power consumption, low heat generation, and high reliability, are widely used in place of HDDs, and the SDT2A Series is the ideal industrial SSD for IT-related equipment, industrial equipment, office automation equipment, and smart grid-related equipment due to its resistance to vibration and shock and low power consumption.
GENERAL INFORMATION
| TYPE | 2.5 inch SATA SSD (7mm / 9mm) | |||
|---|---|---|---|---|
| INTERFACE DATA TRANSFER MODE |
Serial ATA Revision 3.2 SATA 1.5Gbps, 3.0Gbps, 6.0Gpps |
|||
| CONNECTOR | 15 + 7 pin Serial ATA | |||
| OUTLINE DIMENSIONS | 100.2 x 69.85 x 7 mm / 9.5 mm | |||
| SERIES | SDT2A | |||
| CONTROLLER TYPE | TDK GBDriver GS2 | |||
| FLASH TYPE | 3D - SLC mode | 3D - TLC mode | ||
| 3D - Gen3 | 3D - Gen5 | 3D - Gen3 | 3D - Gen5 | |
| DENSITY RANGE | 16 GB - 256 GB | 16 GB - 512 GB | 50 GB - 800 GB | 50 GB - 1600 GB |
| DATA RETENTION | 10 years @ life begin 1 year @ life end |
|||
| ENDURANCE ENTERPRISE WL |
30,000 P/E Cycles *Flash Block Level |
3,000 P/E Cycles *Flash Block Level |
||
TEMPERATURE
| OPERATING TEMPERATURE | Commercial: 0°C to +70°C Industrial: -40°C to +85°C |
|---|---|
| STORAGE TEMPERATURE | Commercial: -25°C to +85°C Industrial: -40°C to +85°C |
PERFORMANCE
| Read (max.) | 345 MByte/sec |
|---|---|
| Write (max.) | 295 MByte/sec |
ROBUSTNESS
| MTBF | ≥ 2,000,000 hours |
|---|---|
| SHOCK | 1,000G,1.0ms |
| VIBRATION | 20G,10-2000Hz |
| HUMIDITY | 0 to 90 % RH (No condensation) |
ELECTRICAL DATA
| VOLTAGE | 5 V ± 10 % |
|---|---|
| POWER CONSUMPTION (*RT) |
- Read: 1070 mW max. - Write: 1270 mW max. - Slumber: 200mW |
FEATURE LIST
| FEATURES & TOOLS | - In-House Designed Controller (HW/FW) - SLC Cache, LDPC-ECC, RAID - Temperature monitoring function - Write-protected area setting tool (on request) - DRAM-less Design - Power Fail Data Safety - Power Back-up Circuit - Global static wear leveling - SMART (life monitor) - NCQ, TRIM - AES 256 bit encryption, TCG-OPAL (on request) |
|||
|---|---|---|---|---|
Details of each function can be found by downloading the catalog.
TDK STANDARD PART NUMBER
| 3D-pSLC(SLC mode) | 3D-TLC(TLC mode) | |||||
| Operating Temp. | Capacity | 3D-Gen3 | 3D-Gen5 | Capacity | 3D-Gen3 | 3D-Gen5 |
| Commercial Grade 0℃~+70℃ |
16GB | SDT2A016GKHBCAA0ESA0 | SDT2A016GKMACAA0ESA0 | 50GB | SDT2A050GKGBCAA0ESA0 | SDT2A050GKLACAA0ESA0 |
| 32GB | SDT2A032GKHDCAA0ESA0 | SDT2A032GKMBCAA0ESA0 | 100GB | SDT2A100GKGDCAA0ESA0 | SDT2A100GKLBCAA0ESA0 | |
| 64GB | SDT2A064GKHDCAA0ESA0 | SDT2A064GKMDCAA0ESA0 | 200GB | SDT2A200GKGDCAA0ESA0 | SDT2A200GKLDCAA0ESA0 | |
| 128GB | SDT2A128GKHDCAA0ESA0 | SDT2A128GKMDCAA0ESA0 | 400GB | SDT2A400GKGDCAA0ESA0 | SDT2A400GKLDCAA0ESA0 | |
| 256GB | SDT2A256GKHDCAA0ESA0 | SDT2A256GKMDCAA0ESA0 | 800GB | SDT2A800GKGDCAA0ESA0 | SDT2A800GKLDCAA0ESA0 | |
| 512GB | ー | SDT2A512GKMDCAA0ESA0 | 1600GB | ー | SDT2A1R6TKLDCAA0ESA0 | |
| 3D-pSLC(SLC mode) | 3D-TLC(TLC mode) | |||||
| Operating Temp. | Capacity | 3D-Gen3 | 3D-Gen5 | Capacity | 3D-Gen3 | 3D-Gen5 |
| Industrial Grade -40℃~+85℃ |
16GB | SDT2A016GKHBWAA0ESA0 | SDT2A016GKMAWAA0ESA0 | 50GB | SDT2A050GKGBWAA0ESA0 | SDT2A050GKLAWAA0ESA0 |
| 32GB | SDT2A032GKHDWAA0ESA0 | SDT2A032GKMBWAA0ESA0 | 100GB | SDT2A100GKGDWAA0ESA0 | SDT2A100GKLBWAA0ESA0 | |
| 64GB | SDT2A064GKHDWAA0ESA0 | SDT2A064GKMDWAA0ESA0 | 200GB | SDT2A200GKGDWAA0ESA0 | SDT2A200GKLDWAA0ESA0 | |
| 128GB | SDT2A128GKHDWAA0ESA0 | SDT2A128GKMDWAA0ESA0 | 400GB | SDT2A400GKGDWAA0ESA0 | SDT2A400GKLDWAA0ESA0 | |
| 256GB | SDT2A256GKHDWAA0ESA0 | SDT2A256GKMDWAA0ESA0 | 800GB | SDT2A800GKGDWAA0ESA0 | SDT2A800GKLDWAA0ESA0 | |
| 512GB | ー | SDT2A512GKMDWAA0ESA0 | 1600GB | ー | SDT2A1R6TKLDWAA0ESA0 | |
PCIe SSD module
CFast™
2.5” SATA SSD
Half Slim
mSATA
M.2 type SSD
Compact Flash™
2.5” PATA SSD
SD Card /microSD card
Compact FlashTM
2D NAND
Storage
×
2.5” PATA SSD
2D NAND
Storage
×
PCIe SSD module
3D NAND Storage
×

