SME3B Series | 2D NAND Storage | mSATA type SSD | Flash Storage Lineup
2D NAND Storage
SME3B Series
mSATA is a Serial ATA standard established by the Serial ATA International Organization (SATA-IO). mSATA can be connected via a mini PCI Express connector and is widely used in embedded applications where space saving is required. SME3B series supports low capacities from 512MB~8GB, and SME1B series supports three types of NAND flash: SLC, MLC, and pSLC.
GENERAL INFORMATION
| TYPE | mSATA |
|---|---|
INTERFACE DATA TRANSFER MODE | Serial ATA Revision 2.6 SATA 1.5Gbps, 3.0Gbps |
| CONNECTOR | 52 pin. Edge |
| OUTLINE DIMENSIONS | 50.8 x 29.85 mm |
| SERIES | SME3B |
| CONTROLLER TYPE | TDK GBDriver RS3 |
| FLASH TYPE | SLC |
| DENSITY RANGE | 512 MB - 8 GB |
| DATA RETENTION | 10 years @ life begin-10% 1 year @ life end |
ENDURANCE ENTERPRISE WL | 50,000 P/E Cycles *Flash Block Level |
TEMPERATURE
| OPERATING TEMPERATURE | Commercial: 0°C to +70°C Industrial: -40°C to +85°C |
|---|---|
| STORAGE TEMPERATURE | Commercial: -25°C to +85°C Industrial: -40°C to +85°C |
PERFORMANCE
| Read (max.) | 160 MByte/sec |
|---|---|
| Write (max.) | 80 MByte/sec |
ROBUSTNESS
| MTBF | ≥ 2,000,000 hours |
|---|---|
| SHOCK | 1500G,0.5ms |
| VIBRATION | 20G,10-2000Hz |
| HUMIDITY | 0 to 90 % RH (No condensation) |
ELECTRICAL DATA
| VOLTAGE | 3.3 V ± 5 % |
|---|---|
POWER CONSUMPTION (*RT) | - Read Write: 160 / 275 / 470mA max. (Single / 2ch / 4ch) - Slumber: less than 50mA |
FEATURE LIST
| FEATURES & TOOLS | - In-House Designed Controller - DRAM-less Design - Power Fail Data Safety - Global static wear leveling - SMART - NCQ, TRIM - AES 128bit encryption (on request) |
|---|
Note: Details of each function can be found by downloading the catalog.
TDK STANDARD PART NUMBER
| Operating Temp. |
|---|
Commercial Grade 0℃~+70℃ |
| Capacity | 2D-SLC |
|---|---|
| 512MB | SME3B512MTNACB00SSA0 |
| 1GB | SME3B001GTNACB00SSA0 |
| 2GB | SME3B002GTNBCB00SSA0 |
| 4GB | SME3B004GTNBCB00SSA0 |
| 8GB | SME3B008GTNDCB00SSA0 |
| Operating Temp. |
|---|
Industrial Grade -40℃~+85℃ |
| Capacity | 2D-SLC |
|---|---|
| 512MB | SME3B512MTNAWB00SSA0 |
| 1GB | SME3B001GTNAWB00SSA0 |
| 2GB | SME3B002GTNBWB00SSA0 |
| 4GB | SME3B004GTNBWB00SSA0 |
| 8GB | SME3B008GTNDWB00SSA0 |