Q.
What is the Gigaspira bead?
- EMV-Bauelemente >
- Chip Beads
A.
It is a chip bead that decreases stray capacitance more than standard chip beads by changing internal structures, and has extended the SRF to the high-frequency side.
Because it can remove noise at higher-frequency bands, it can be used alone for high-frequency and broadband noise, without the need for two chips.
- Relationship of the internal structure to the SRF
- Comparison of standard chip beads and Gigaspira
Beads: impedance and frequency characteristics