FAQ
Q.
What does it mean to comply with the Electrical Appliance and Material Safety Law (Appendix Table 8)?
  • Stromversorgungen und AC Power Quellen
  • >
  • AC-DC-Netzgeräte

A.Among the requirements listed in Appendix Table 8 of the Electrical Appliance and Material Safety Law, the design only requires compliance with creepage and clearance distance (100VAC).
Since no certification has been obtained, this is stated as compliant.
Since embedded power supplies are not subject to the Electrical Appliance and Material Safety Law, the responsibillity falls under the customer's device to obtain the required certification.