News
Newsletter
TDK Product Information NEWS | Vol.020 February 2018 |
TDK Corporation delivers monthly product information to you. |
Topics |
|
|
The evaluation board for the ALT4532M-201-T001 pulse transformer for LAN is available |
The evaluation boards for the ALT4532M-201-T001 pulse transformer for LAN and ACM2012E-900-2P-T00 common mode filters / chokes is now available. A distributor inventory check can be made by pressing the "Buy Now" button. See"Recommended combinations of products in the ALT series and common mode filters/chokes"for details on S-parameters (you must be logged in with myTDK). | |
》ALT4532-EVA-01 evaluation board 》 Pulse Transformer for LAN Recommended combinations of products in the ALT series and common mode filters/chokes |
Press Releases: Magnetic sensors: Joint development of high accuracy TMR 3-axis magnetometer with Asahi Kasei Microdevices |
TDK Corporation and Asahi Kasei Microdevices Corporation (AKM) have jointly developed a highly accurate 3-axis magnetometer that combines an extremely sensitive tunnel magneto-resistive (TMR) element developed by TDK and an advanced electronic compass ASIC designed by AKM in a very small package. The new TMR magnetometer on a chip, which has miniature dimensions of just 1.6 mm x 1.6 mm x 0.6 mm, features the industry’s lowest RMS noise of just 40 nT-rms and a very low current consumption of only 40 µA at an output data rate of 100 Hz. Thanks to its high sensitivity of 10 nT/LSB*, the magnetic sensor can detect minute changes in magnetic fields very precisely, enabling the highly accurate detection of both position and orientation with the help of the Earth’s magnetic field or a magnetic field generator. These unique characteristics make the TMR magnetometer ideal for compact electronic devices such as smartphones, tablets, game console controllers and all kinds of wearable devices, as well as other applications that demand high position and orientation precision such as virtual, augmented or mixed reality (VR, AR, and MR) or indoor navigation. The new 3-axis magnetic sensor is also suitable for integration into IoT devices, for which strong market growth is expected. |
|
》Press Releases: Magnetic sensors: Joint development of high accuracy TMR 3-axis magnetometer with Asahi Kasei Microdevices |
Press Releases |