News

TDK Product Information NEWS Vol.034 July 2019
Topics
  • ・Newly released the product overview of "High frequency power inductors for automotive applications designed for outstanding reliability"
  • ・Newly released the product overview of "Capacitive Pressure Sensors ICP-101 Series"
  • ・Newly released the product overview of "Embedded Motor Controllers HVC 4420F"
  • ・Newly released the product overview of "Direct Angle Sensors HAL 39xy"
  • ・Newly released the product portal of "PiezoListen™ Piezo Speakers"
  • ・Newly released the application guide for Industrial Robots
  • ・Event information
Newly released the product overview of "High frequency power inductors for automotive applications designed for outstanding reliability"
We are transitioning from an age where people drive cars to an age where people provide mobility services and utilize autonomous driving capability. As a consequence, the number of electronic parts used in cars is steadily rising. If even a single component fails, a specific function may be impaired, which as a result, severe performance requirements are placed on the components reliability. TDK provides high frequency power inductors for automotive applications that are designed for outstanding reliability to reduce failure risks.
》Product Overview
High frequency power inductors for automotive applications

Newly released the product overview of "Capacitive Pressure Sensors ICP-101 Series"
The TDK ICP-101xx pressure sensor family is based on MEMS capacitive technology which provides ultra-low noise at the lowest power, enabling industry leading relative accuracy, sensor throughput, and temperature stability.
》Product Overview Capacitive Pressure Sensors ICP-101 Series

Newly released the product overview of "Embedded Motor Controllers HVC 4420F"
The HVC 4420F is designed for the drive of small brush-type, stepper, or brushless motors. It satisfies the latest needs of the automotive industry to provide diagnostics capability newly introduced in the field of smart actuators.This article clearly describes and explains information valuable for our customers related to the features of TDK's HVC 4420F of Embedded Motor Controllers.
》Product Overview Embedded Motor Controllers HVC 4420F

Newly released the product overview of "Direct Angle Sensors HAL 39xy"
The Hall-sensor family HAL 39xy features stray-field compensation capability built on the highly flexible architecture for multidimensional magnetic-field measurements.This article clearly describes and explains information valuable for our customers related to the features of TDK's HAL 39xy of Direct Angle Sensors.
》Product Overview Direct Angle Sensors HAL 39xy

Newly released the product portal of "PiezoListen™ Piezo Speakers"
The ultra-thin PiezoListen™ speaker from TDK produces sound over a broader frequency range and with a greater output in the low range than conventional piezoelectric speakers.
Its realization was made possible by the successful development of a low-profile, high-displacement piezoelectric element reflecting TDK's proprietary multilayering and material technologies.
》Products PiezoListen™ Piezo Speakers

Newly released the application guide for Industrial Robots
TDK offers an extensive range of electronic components for Industrial Robots including power supplies, capacitors, EMC filter, inductors, sensors, and protection device elements.
》Application Guides Industrial Robots

Event information
Throughout 2019, ICsense will host 3 webinars to provide useful insights in how and when to use ASICs (Application Specific ICs) for automotive, medical, industrial and consumer projects. Sharpen your knowledge on electronics integration and learn if it is useful for your company as well.
》ICsense Webinar series 2019