News

TDK Product Information NEWS Vol.045 July 2020
Topics
  • ・Clamp Filters (Ferrite Core with Case): Selection Guide has been released.
  • ・ESD Notch Filters: The product portal has been released.
  • ・Hybrid Polymer Capacitors: The product portal has been released.
Clamp Filters (Ferrite Core with Case): Selection Guide has been released.
Please use this guide as a support tool for choosing Clamp Filter(Ferrite Core with Case) of the EMC Components.
》Clamp Filter (Ferrite Core with Case)
Selection Guide (Commercial Grade)
ESD Notch Filters: The product portal has been released.
ESD notch filters from TDK combine electrostatic discharge protection and noise suppression. The main component is a varistor material commonly used for ESD protection, making it possible to reliably protect electronic circuits from electrostatic discharge. Proprietary materials design and structure design realize outstanding attenuation for a given frequency, enabling highly effective noise suppression. Low audio distortion (THD+N/total harmonic distortion+noise) is advantageous in audio lines (such as for earphones, microphones, and speakers), and the components are highly effective to counter burst noise (TDMA/TDD) and for measures related to reception sensitivity. Ideal for audio equipment designed for high sound quality.
》Product Portal ESD Notch Filters
Hybrid Polymer Capacitors: The product portal has been released.
In this type of capacitor, a combination of a highly conductive polymer and a liquid electrolyte is used instead of a liquid electrolyte, which has a relatively low conductivity. This means a significant reduction in the ESR (Equivalent Series Resistance), so that – depending on the type – values in the single-figure milli-ohm range are achieved. This in turn means that a very high ripple current can be applied to these capacitors. As a result, in many designs – especially in automotive electronics – a parallel connection of capacitors is no longer required, which saves space and increases reliability. TDK currently offers axial, soldering star and SMD hybrid polymer aluminum electrolytic capacitors.
》Product Portal Hybrid Polymer Capacitors