Product Map for RF Components (Cellular)

TDK's wide lineup of RF components includes filters, diplexers, triplexers, baluns, directional couplers, chip antennas, isolators/circulators and modules developed with LTCC, thin-film and SESUB (Semiconductor Embedded in SUBstrate) technology.
Click on the product names to view detailed information.

Product Map for RF Components and Modules  (Cellular)
Product Name Symbol in Diagrams Image Functions and TDK Product Features
Filter LPF / HPF
A fixed frequency is used for communication between wireless devices.
A filter has functions to pick up only the signals in this required frequency, and eliminate the signals in the frequencies which are not required.
BPF
Diplexer
A diplexer is used in the I/O part of the antenna, and has functions to separate or combine two different frequency signals during transmission and reception, and is also used in CA (carrier aggregation) circuits.
It aims to achieve miniaturization and low insertion loss, and also supports high functionality. It is also a product which is ideal for embedding in modules.
Triplexer
A triplexer is used in the I/O part of the antenna, and has functions to separate or combine three different frequency signals during transmission and reception, and is also used in CA (carrier aggregation) circuits.
It aims to achieve miniaturization and low insertion loss, and also supports high functionality. It is also a product which is ideal for embedding in modules.
Balun
A balun has functions to convert unbalanced signals into balanced signals, or vice versa, and to also simultaneously convert the impedance values.
Directional coupler
A directional coupler has functions to pick up a part of the output in order to constantly maintain and control the output gain of the power amplifier (PA), and to provide feedback to the PA input.
Divider/Splitter
Dividers / Splitters split a single RF signal into two.
RF inductor
Unique ceramic material and configuration allows for the realization of high Q characteristics that are equivalent to that of air core wound inductors.
Multilayer method allows for a lineup with fine increments of inductance.