Inductors for high frequency circuits Selection Guide

Click on the series names to view detailed information.

  • Commercial Grade
    Commercial Grade
  • Automotive Grade
    Automotive Grade
  • Multilayer
  • Laser Cut
  • Wire Wound
Category 0.25mm x 0.125mm
[EIA 008004]
0.4mm x 0.2mm
[EIA 01005]
0.6mm x 0.3mm
[EIA 0201]
1.0mm x 0.5mm
[EIA 0402]
2.0mm x 1.2mm
[EIA 0805]
For RF
Matching
Circuit

Critical Matching

PAM FEM
Multi-band
Cellular
[more than 5 bands]
5 Generation App.

High Reliability

     
MHQ1005075HA

1.0 to 56nH
180 to 1000mA
T=0.75mm Max.

 

Mega Q

MUQ0201022HA
NEW

0.6 to 3.6nH
200 to 600mA
T=0.22mm Max.

       

Super High Q

 
Commercial Grade
MHQ0402PSA

0.2 to 22nH
110 to 600mA
T=0.22mm Max.

Commercial Grade
Automotive Grade
MHQ0603P

0.6 to 39nH
160 to 1000mA
T=0.4mm Max.

Commercial Grade
Automotive Grade
MHQ1005P

0.7 to 560nH
70 to 1200mA
T=0.6mm Max.

Commercial Grade
B82498F
SIMID 0805-F

2.7 to 6800nH
80mA to 1000mA
T=1.4mm Max.

Automotive Grade
B82498F3*001
SIMID 0805-F3

2.7 to 820nH
180mA to 1000mA
T=1.4mm Max.

Normal Matching

Cellular(2G,3G,4G)
[less than 4bands]
IoT M2M
WLAN Bluetooth

High Q

 
Commercial Grade
MLG0402P

0.2 to 33nH
120 to 350mA
T=0.22mm Max.

Commercial Grade
Automotive Grade
MLG0603P

0.6 to 120nH
80 to 1000mA
T=0.33mm Max.

   

Standard Q

   
Commercial Grade
Automotive Grade
MLG0603S

0.3 to 180nH
50 to 600mA
T=0.33mm Max.

Commercial Grade
Automotive Grade
MLG1005S

0.3 to 390nH
50 to 1000mA
T=0.55mm Max.

 
For Bias Circuit

High Current

   
Commercial Grade
MLG0603PPA

2.2 to 4.7nH
900 to 1400mA
T=0.33mm Max.