Aluminum Electrolytic Capacitors for Automotive Selection Guide

Axial Capacitors
  • +140ºC
  • +150ºC

Hybrid Polymer Capacitors
  • +125ºC
  • +145ºC
  • +150ºC

Single Ended (Radial) Capacitors
  • +105ºC
  • +135ºC
  • +150ºC

Voltage Class Capacitance 2000h 3000h 5000h 10000h
Ripple Current Ripple Current Ripple Current Ripple Current

Standard

Very High

Standard

Very High

Standard

Very High

Standard

Very High

16 to 450V

Very High

Standard

B41899

+150ºC
25V, 35V, 75V

B41864

NEW

+105ºC
25 to 35V

B41868

+150ºC
25 to 35V

B41897

+150ºC
25 to 75V

B41859

+105ºC
16 to 100V

B41895

+135ºC
25 to 75V

B41888

+105ºC
10 to 63V

B41896

+135ºC
25 to 50V

B41866

+135ºC
10 to 75V

B41858

+105ºC
10 to 100V

B43891

NEW

+105ºC
450 V

B41887

+105ºC
16 to 35V

Large Size Capacitors
  • +105ºC