Bedrahtete Keramik-Vielschichtkondensatoren (MLCC)
FK16X7R2A333KN006
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
| Verlustfaktor (Max.) |
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
C1005X5R0J475K050BC
Capacitance=4.7μF
Edc=6.3V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Chip Beads
MMZ2012R601AT000
|Z|=600Ω at 100MHz
Rated current=500mA
L x W x T :
2mm x 1.25mm x 0.85mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72520T0300K062 (Standard)
Maximum continuous voltage=38V
Maximum Clamping Voltage (8/20μs)=77V