Zubehör
I3A05A-C01-EVK-S1
|
|
Weiteres
| Gefundenes Produkt |
|
| Spezifikation |
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
CGA1A1X7S1C104K030BC
Capacitance=100nF
Edc=16V
T.C.=X7S
LxWxT:0.6x0.3x0.3mm
General
AEC-Q200
Keramik-Vielschichtkondensatoren (MLCC)
CGA1A2C0G1E060D030BA
Capacitance=6pF
Edc=25V
T.C.=C0G
LxWxT:0.6x0.3x0.3mm
General
AEC-Q200
SMD-Kondensatoren
B40940B8107M000
100µF/63V DC
10mm dia x 12.5mm length
EMV-Netzfilter
IDQ48010A480V-002-R
DC Input (75 Vdc), Rated Current:10A
PCB Type
Chip-Antennen
ANT016008LCS2442MA1
Pass Band=2400 to 2484MHz
TMR Winkelsensoren
TAA6140-BAAA
Analog Output 3.0Vp-p (Single-end Sin/Cos, Vcc 5.0V applied)
TSSOP-16
Redundancy=Yes
+2 (Triple)
Winkelgenauigkeit (gesamter Temperaturbereich)=+/-0.8 deg
DC-DC-Wandler
I1C2W010A120V-001-R
PCB mount, 200W, 9.6 to 28 V output
Non-Isolated, Step-up/Step-down
DC-DC-Wandler
I1C4W010A120V-005-R
PCB mount, 200W, 9.6 to 28 V output
Non-Isolated, Step-up/Step-down
DC-DC-Wandler
I3A4W005A150V-001-R
PCB mount, 100W, 5 to 30 V output
Non-Isolated, Step-down
DC-DC-Wandler
I3A4W005A150V-003-R
PCB mount, 100W, 5 to 30 V output
Non-Isolated, Step-down