SMD-NTC-Thermistoren (Sensoren)
B57343V6103G360
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
CeraDiode®
B72440C0050H260
Max. working voltage=5.5V DC
Capacitance (Typ.)=3pF
CeraDiode®
B72590D0201B060
Max. working voltage=200V DC
Chip Varistors / Ceramic Transient Voltage Suppressors
B72499A9999K199
Sample Kit
E series
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500E8250L060 (Automotive)
Maximum continuous voltage=32V
Maximum Clamping Voltage (8/20μs)=120V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72545R0060M000
Chip Varistors / Ceramic Transient Voltage Suppressors
B72814R2050S162
Chip Varistors / Ceramic Transient Voltage Suppressors
B72814R3050S162
NTC-Einschaltstrombegrenzer
B57236S0309M054
Resistance (at 25℃)=3Ω
Maximum Current=5A
NTC-Elemente
B57252K0411K000
SMD-NTC-Thermistoren (Sensoren)
B57259V5473F360
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%