SMD-NTC-Thermistoren (Sensoren)
NTCG104LH104JT1
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
Snap-in, Multi Pin, Large-Size Kondensatoren
B43659A5417M050
410µF/450V DC
30mm dia x 30mm length
SMD / SMT-Induktivitäten (Spulen)
MLG1005S1N1CT000
L=1.1nH
Q=7
L x W x T :
1 x 0.5 x 0.5mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1005C080MTABB
Maximum continuous voltage [DC]=5.5V
Maximum Clamping Voltage (8/20uS)=15V
Überspannungsableiter
B88069X7200B502
3 electrodes Arresters
Nominal DC sparkover voltage = 350V
NTC-Elemente
B57891M0222K000
Nominal Resistance=2.2kΩ
Nominal Resistance Tolerance=±10%
NTC-Elemente
NTCDS3HG103HC3NT
Nominal Resistance=10.00kΩ at 25℃
Glass encapsulated Axial lead, Ammo Pack Taping
SMD-NTC-Thermistoren (Sensoren)
NTCG063JF103FTB
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG063JF103FTDS
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG103JF103JT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG103UH103JT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%