SMD-NTC-Thermistoren (Sensoren)
NTCG164BH472JTDS
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
CGA2B2NP02A221J050BA
Capacitance=220pF
Edc=100V
T.C.=NP0
LxWxT:1x0.5x0.5mm
High Temp. (Up to 150ºC)
AEC-Q200
Snap-in, Multi Pin, Large-Size Kondensatoren
B43512A9687M080
680µF/400V DC
35mm dia x 50mm length
Snap-in, Multi Pin, Large-Size Kondensatoren
B43630A2567M087
560µF/200V DC
22mm dia x 35mm length
Snap-in, Multi Pin, Large-Size Kondensatoren
B43630D2108M060
1000µF/200V DC
35mm dia x 25mm length
SMD / SMT-Induktivitäten (Spulen)
VLS5045EX-3R3N-H
L=3.3μH
Rated current=4.2A
L x W x T :
5 x 5 x 4.5mm
SMD-NTC-Thermistoren (Sensoren)
B57371V2104H060
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
B57374V2104F060
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG064EF104FTBXP
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BF473JT1SX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104LH223HT1
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±3%