Product OverviewBarometric Pressure Sensors
The TDK ICP-101xx barometric pressure sensor family is based on MEMS capacitive technology which provides ultra-low noise at the lowest power, enabling industry leading relative accuracy, sensor throughput, and temperature stability.Contents
Comparison of the architectures of barometric pressure sensors
Capacitive pressure sensing technology improves overall sensor performance. Below is a comparison of the 2 architectures:
Piezo resistors
Strain Measurement
Membrane,
top-view
Detect diaphragm deflection by stress
Convert stress to electrical signal
Capacitive
Measure of Capacitance
Membrane,
side-view
Directly convert diaphragm
deflection to electrical signal
Capacitive Barometric Pressure Sensor Performance
Noise and Power
The capacitive pressure sensor architectural advantage enables unparalleled levels of ultra-low noise and power. Below is a chart of noise and power of TDK’s ICP-101xx capacitive pressure family vs common industry pressure sensors at an output data rate of 1Hz:
The ICP-101xx barometric pressure sensor family has a noise floor under 0.4Pa-rms enabling pressure measurement differences of less than ±1 Pa, an accuracy enabling altitude measurement differentials as small as 5 cm, less than the height of a single stair step.
Temperature Stability
Capacitive pressure sensors are inherently stable over temperature since the technology is based on capacitance and not temperature sensitive piezoresistors. The ICP-101xx pressure sensor family achieves an industry leading temperature coefficient offset of ±0.5 Pa/°c making the device extremely stable over a wide temperature range.
Capacitive Barometric Pressure Sensors Enable New Use Cases
TDK’s capacitive pressure sensors, with ultra-low noise, ultra-low power, and temperature stability bring a new level of performance enabling new use cases not possible with incumbent piezo resistive technology.
Application | New Use Cases |
---|---|
Wearable | Improved motion tracking enabling activity identification and better caloric counting |
Mobile | Improved path of travel identification (stairs, escalator, elevator) provides improved indoor map routing and travel times, E911 |
Drones | Improved altitude-hold and stability over a wide temp range enable a more stable flight control user experience |
Datacom and Personal Inhalation Devices | Sub pascal noise floor enables low threshold and high accuracy air flow measurement in a low profile package |
Security Systems | Measure vertical window displacement based on pressure instead of easily defeated accelerometers and reed switches |
Contact Information
Related Links
Product Portal
- Sensor Solution Provider
- Wide variety of sensors and sensor systems portfolio as Sensor Solution Provider.
- Sensors and Sensor Systems product information
- A comprehensive guide to information on Sensors and Sensor Systems from the TDK Group.
- Pressure Sensor product information
- A comprehensive guide to information on Pressure Sensor from the TDK Group.