Product Overview for Automotive Series

Automotive Grade / CGA Series Mid Voltage (100 to 630V)
xEV Higher Withstand Voltage Applications

Here, we will describe the excellent characteristics and wide product range of our automotive grade / CGA series capacitors with mid-level rated voltages (rated voltages from DC 100V to 630V), and applications for which they can be used.
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected

      Product List