FAQ
Q.
Is the insulation coating used for the capacitors (Multilayer Capacitors with Leads) flame retardant?
  • Kondensatoren
  • >
  • Bedrahtete Keramik-Vielschichtkondensatoren (MLCC)


A. A flame retardant paint is used as the insulation coating for TDK's Multilayer Capacitors with Lead. The flame retardant grade of the coating corresponds to UL-94 V-0.


>>MLCC with Dipped Radial Lead

For any other product-related questions or inquiries, please contact us throughone of our sales representatives or this website.