FAQ
Q.
Please describe the prescribed conditions of rated currents.
  • EMV-Bauelemente
  • >
  • Chip Beads


A. They are prescribed in accordance with temperature rise values during direct-current energizing.
For purposes of reference, the prescribed rated current is roughly 10°C with the MMZ series and roughly 40°C with the MPZ series.