FAQ
Q.
The catalog says “operating temperature: –30 to +105℃” and gives a storage temperature that is lower stating “storage temperature: –30 to +85℃”, but isn’t it the opposite?
  • Ferrite und Zubehör
  • >
  • Ferrite-Kerne


A. The storage temperature in the catalog is stated on the premise that the product is in its package so there is the concern of a malfunction if it is stored at over +85°C.
+105°C is fine with single ferrite body.