News

TDK Product Information NEWS Vol.023 June 2018
 
TDK Corporation delivers monthly product information to you.
 

 
Topics
 
  • Design materials for chip antennas have been released
  • Two application notes have been released
  • ESD Protection Devices Selection Guide has been updated
 
Design materials for Chip Antennas have been released
 

A simulation tool, simulation model, and design note have been released. We hope they will be of use to you in the design of products which use chip antennas.

 
 
Chip Antennas Simulation

The simulation provide VSWR, Efficiency, Radiation Pattern & Matching Inductance Value by changing position of chip antennas on the PC-Board by moving sliders.

》Chip Antennas Simulation ANT016008LCS2442MA2

 
 
Chip Antennas ANSYS® HFSS™ Simulation Model

Simulation model that reproduce the characteristics of TDK electronic components in simulators.

》Chip Antennas ANSYS® HFSS™ Simulation Model

 
 
Design Note

Detailed design information on substrates, where chip antennas are mounted, and matching and tuning by product name is provided.

》Chip Antennas Design Note

 
Two application notes have been released
 
How to Use ESD/surge Protection Devices: SMD Varistors

SMD or chip varistors are voltage-dependent resistors based on ceramic multilayer technology. They are widely used to protect electronic circuits in consumer devices and telecom, industrial and automotive applications against transient overvoltages, such as electrostatic discharges (ESD) and surge transients.

》How to Use ESD/surge Protection Devices: SMD Varistors

 
The Optimal Applications for Chip Varistors for ESD Countermeasures

Chip varistors have both surge absorption capabilities and noise suppressing effects.
See the adaptive application fields of various components for ESD countermeasures as well as the optimal application fields of TDK's chip varistors / ceramic transient voltage suppressors, CeraDiodes, and multilayer chip protectors.

》The Optimal Applications for Chip Varistors for ESD Countermeasures

 
Many application notes in addition to those mentioned above have also been released.
》Tech Library Applications & Cases
 
ESD Protection Devices Selection Guide has been updated
 

EPCOS CeraDiodes, Ceramic Transient Voltage Suppressors (CTVS) and Leaded Transient Voltage Suppressors (SHCV) are added to ESD Protection Devices Selection Guide.
ESD Protection Devices Selection Guide has been split to automotive-grade and commercial-grade.
The ESD Protection Devices Selection Guides now introduce the optimal products from TDK & EPCOS brand.

》ESD Protection Devices Selection Guide (Commercial Grade)
》ESD Protection Devices Selection Guide (Automotive Grade)
》Other Selection Guides