ANSYS® HFSS™ Simulation Model
Chip Antennas

Instruction Manual

  • This library can be used with ANSYS® HFSS™. However, this library might not be used depending on a simulation environment. Please acknowledge it beforehand.
  • * ANSYS, and HFSS are registered trademarks of ANSYS, Inc.

Software License Agreement

Terms and conditions regarding TDK Simulation Models

  1. (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
  2. (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, from any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
  3. (3)Any and all copyrights on this simulation model are owned by TDK Corporation. Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
  4. (4)This simulation model is subject to any modification or change without any prior notice.
  5. (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
  6. (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.

2.4GHz Band (BLE, Wi-Fi, ZigBee)

Series, Type
ANT016008LCS2442MA1  Download upon agreeing with the conditions of use
ANT016008LCS2442MA2  Download upon agreeing with the conditions of use

2.4GHz, 5GHz Dual Band (Wi-Fi)

Series, Type
ANT162442DT-2001A2  Download upon agreeing with the conditions of use
ANT162442DT-2200A1  Download upon agreeing with the conditions of use

920MHz Band (Sub-GHz)

Series, Type
ANT160920ST-1204A1  Download upon agreeing with the conditions of use

1.5GHz Band (GNSS, GPS, GLONASS)

Series, Type
ANT161575ST-1202A1  Download upon agreeing with the conditions of use

5GHz Band (Wi-Fi)

Series, Type
ANT165550ST-1003A1  Download upon agreeing with the conditions of use

1.5GHz, 2.4GHz, 5GHz Triple Band (GPS, Wi-Fi)

Series, Type
ANT161575TT-3000A1  Download upon agreeing with the conditions of use

Batch download

The files can all be loaded into the HFSS library.  Download upon agreeing with the conditions of use