Inductors for standard circuits/decoupling circuits Selection Guide
Click on the series names to view detailed information.
- Commercial Grade
- Automotive Grade
- Multilayer (shield)
- Wire Wound (shield)
- Wire Wound (non-shield)
| Category | 1.0mm x 0.5mm [EIA 0402] |
1.6mm x 0.8mm [EIA 0603] |
2.0mm x 1.25mm [EIA 0805] |
2.5mm x 2.0mm [EIA 1008] |
3.2mm x 2.5mm [EIA 1210] |
4.5mm x 2.4mm [EIA1810] |
4.5mm x 3.2mm [EIA 1812] |
5.6mm x 5.0mm [EIA 2220] |
7.8mm x 2.7mm | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Low Loss High Current |
MLJ1005H0.048 to 0.20μH (J tol.) ![]() |
|||||||||||
For matching / filtering circuit |
|
Low Loss High Current |
MLJ1005W0.075 to 0.56μH (J tol.) |
MLJ1608W0.1 to 0.56μH (J tol.) |
|||||||||
|
General |
MLF10050.1 to 2.2μH (J/K tol.) |
MLF16080.047 to 0.082μH (M tol.) |
MLF20120.047 to 0.082μH (M tol.) |
NLV250.01 to 100μH (J tol.) |
NLV320.01 to 470μH (J tol.) |
B82422T
|
B82422A*100
|
|||||
For decoupling / choke circuit |
|
Super High Current |
MLZ2012-H1 to 10μH (M tol.) |
NLCV25-R0.1 to 6.8μH (M tol.) |
NLCV32-R0.1 to 6.8μH (M tol.) |
||||||||
| High Current |
MLZ1005-W0.47 to 2.2μH (M tol.) |
MLZ1608-W1 to 22μH (M tol.) |
MLZ2012-W1 to 47μH (M tol.) |
NLCV251.0 to 6.8μH (M tol.) |
NLCV321.0 to 6.8μH (M tol.) |
||||||||
| Low DCR |
MLZ1608-L1 to 22μH (M tol.) |
MLZ2012-L1 to 100μH (M tol.) |
NLFV251 to 6.8μH (M tol.) |
NLFV321 to 6.8μH (M tol.) |
|||||||||
| High Frequency |
MLZ1608-D0.1 to 0.47μH (M tol.) |
MLZ2012-D0.1 to 0.47μH (M tol.) |
|||||||||||
| 150℃ |
KLZ1608-HR1 to 22μH (M tol.) |
KLZ2012-HR1 to 100μH (M tol.) |
B82422H-900
|
B82422H
|
B82432T
|
B82442T
|
|||||||
|
Super High Current |
MLZ2012-A3.3μH (±8% tol. with in the same lot) |
NLCV32-EFRDNEW
10μH (±5% tol. with in the same lot) ![]() |
||||||||||
|
105℃ |
ADL3225V47μH |
|||||||||||
| 125℃ | MLJ1005-G0.27 to 0.47μH (N tol.) |
MLJ1608-G0.56 to 1.25μH ![]() |
B82498F3*001
|
||||||||||
| 135℃ | ADL2012NEW
0.47 to 4.4μH ![]() |
ADL3225VNEW
22μH |
|||||||||||
| 150℃ |
ADL3225VT4.7μH, 10μH |
ADM32FSCUp to 165 C ![]() |
ADL32VHCWide Frequency ![]() |
ADM45FDCHigh Current ![]() |
|||||||||
| 155℃ | ADL3225VM2.2μH, 15μH ![]() |
ADL4524VL10 to 18μH ![]() |
ADL4532VK3 to 16μH ![]() |
ADL8030VA10 to 100μH ![]() |
|||||||||
ADL3225VF0.49, 2.0μH ![]() |
|||||||||||||