SMD-NTC-Thermistoren (Sensoren)
NTCG104BF473FT1SX
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
C0603C0G1E101J030BA
Capacitance=100pF
Edc=25V
T.C.=C0G
LxWxT:0.6x0.3x0.3mm
General
Keramik-Vielschichtkondensatoren (MLCC)
C2012X6S1C106K125AC
Capacitance=10μF
Edc=16V
T.C.=X6S
LxWxT:2x1.25x1.25mm
General
SMD / SMT-Induktivitäten (Spulen)
MLF1608A2R2KTA00
L=2.2μH
Rated current=30mA
L x W x T :
1.6 x 0.8 x 0.8mm
Gleichtaktdrossel/Filter für Signalleitungen
MCZ1210AH360L2TD0G
|Z|=36Ω at 100MHz
Rated current=0.2A
L x W x T :
1.25mm x 1mm x 0.5mm
SMD-NTC-Thermistoren (Sensoren)
NTCG103JF103FT1S
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG103JF103HT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BF473FTDSX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BF473HT1SX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BF473JT1SX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BH222JTDS
Resistance (at 25°C)=2.2kΩ
Resistance Tolerance (at 25°C)=±5%