SMD-NTC-Thermistoren (Sensoren)
NTCG104BH102HT1
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
CGA2B1C0G2A102J050BE
Capacitance=1nF
Edc=100V
T.C.=C0G
LxWxT:1x0.5x0.5mm
Soft termination
AEC-Q200
Kondensatoren für Snubber, Resonanzkreise, Bildleistungskompensation (BLK)
B32656S0155K566
1.5uF, 1000V DC
30mm(W) x 45mm(H) x 42mm(L)
SMD / SMT-Induktivitäten (Spulen)
MLG1005S5N6ST000
L=5.6nH
Q=8
L x W x T :
1 x 0.5 x 0.5mm
SMD-NTC-Thermistoren (Sensoren)
B57261V2223J060
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
B57421V2102H062
Resistance (at 25°C)=1kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG064EF104FTBXP
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG103NH681JT1
Resistance (at 25°C)=680Ω
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BF473FT1X
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BF683FT1X
Resistance (at 25°C)=68kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BH222JT1
Resistance (at 25°C)=2.2kΩ
Resistance Tolerance (at 25°C)=±5%