SMD-NTC-Thermistoren (Sensoren)
NTCG104BH682JT1
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
SMD / SMT-Induktivitäten (Spulen)
SPM5030VC-2R2M-D
L=2.2μH
Rated current=6.6A
L x W x T :
5.3 x 5.1 x 3.0mm
SMD / SMT-Induktivitäten (Spulen)
VLS5045EX-6R8M
L=6.8μH
Rated current=3.6A
L x W x T :
5 x 5 x 4.5mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRH10C270KT150NA8
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=52V
ThermoFuse-Varistoren
B72225T4111K101
Max. Operating voltage [AC]=115Vrms
Max. Surge Current Imax(8/20μs,1time)=20kA
SMD-NTC-Thermistoren (Sensoren)
B57471V2682H062
Resistance (at 25°C)=6.8kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG064BH103HTB
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG103JF103FT1A
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BH102HT1
Resistance (at 25°C)=1kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BH103JT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104LH683JT1
Resistance (at 25°C)=68kΩ
Resistance Tolerance (at 25°C)=±5%