SMD-NTC-Thermistoren (Sensoren)
NTCG104ED104DT1X
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
C1608C0G2A122J080AA
Capacitance=1.2nF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Keramik-Vielschichtkondensatoren (MLCC)
C1608C0G2A122J080AE
Capacitance=1.2nF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Soft termination
Keramik-Vielschichtkondensatoren (MLCC)
C1608X8R1E224K080AB
Capacitance=0.22μF
Edc=25V
T.C.=X8R
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1608C270KT6AB
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=42V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1608G270KT6AB
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=42V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRH10C220YT201MA8
Maximum continuous voltage [DC]=16V
Maximum Clamping Voltage (8/20uS)=40V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRSP16C270KT431N
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=42V
SMD-NTC-Thermistoren (Sensoren)
NTCG103JX103DT1A
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±0.5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BF683FTDSX
Resistance (at 25°C)=68kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BH153HT1
Resistance (at 25°C)=15kΩ
Resistance Tolerance (at 25°C)=±3%