SMD-NTC-Thermistoren (Sensoren)
NTCG103JX103DT1A
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
C3225C0G3B682J230AC
Capacitance=6.8nF
Edc=1250V
T.C.=C0G
LxWxT:3.2x2.5x2.3mm
High Volt. (1000V and over)
SMD / SMT-Induktivitäten (Spulen)
CLT32-17N
L=17nH
Rated current=45A
L x W x T :
3.2 x 2.5 x 2.5mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1608C220KT2AB
Maximum continuous voltage [DC]=16V
Maximum Clamping Voltage (8/20uS)=37V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1608C270MTABB
Maximum continuous voltage [DC]=17V
Maximum Clamping Voltage (8/20uS)=52V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRH10C101KT1R1NE8
Maximum continuous voltage [DC]=70V
Maximum Clamping Voltage (8/20uS)=190V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRM1608C270KT221M
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=52V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72510T0040M062
Maximum continuous voltage=5.5V
Maximum Clamping Voltage (8/20μs)=19V
Ring Varistoren
VAR-18120360Y5P
O.D / I.D = 12mm / 6.95mm
E10= 27 to 45V
Vielschicht-Chip Schutzelemente
SGNE06C080MT150N25
Maximum ESD Clamping Average Voltage=25V
Capacitance=15pF
SMD-NTC-Thermistoren (Sensoren)
NTCG063JF103FTU
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%