SMD-NTC-Thermistoren (Sensoren)
NTCG104QH105HT1
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
C3216X7R1C106K160AC
Capacitance=10μF
Edc=16V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Kerbfilter mit ESD-Schutzfunktion
AVRF061D2R4ST532
fn=5.3GHz
Vdc=20V,ESD=8kV 0.6mm x 0.3mm [EIA 0201]
NTC-Elemente
NTCDS3HG103HC3NB
Nominal Resistance=10.00kΩ at 25℃
Glass encapsulated Axial lead
SMD-NTC-Thermistoren (Sensoren)
B57251V5472J060
Resistance (at 25°C)=4.7kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG063EH300JTB
Resistance (at 25°C)=30Ω
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG064EF104FTDSX
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104ED104DT1SX
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±0.5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104EF104FT1X
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104LH223JTDS
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104QH105JT1
Resistance (at 25°C)=1000kΩ
Resistance Tolerance (at 25°C)=±5%