SMD-NTC-Thermistoren (Sensoren)
NTCG163EH151JT1
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
SMD / SMT-Induktivitäten (Spulen)
B82442T1335J000
L=3300μH
Rated current=0.175A
5.6mm x 5.0mm [EIA 2220]
SMD / SMT-Induktivitäten (Spulen)
NLV32T-101J-EFD
L=100μH
Q=20
L x W x T :
3.2 x 2.5 x 2.2mm
SMD / SMT-Induktivitäten (Spulen)
TMS322512ALM-100MTAA
L=10μH
Rated current=1.2A
L x W x T :
3.2 x 2.5 x 1.2mm
3-Leiter-Durchführungsfilter
MEM2012SC470T001
Insertion Loss=10dB(400MHz~2000MHz)
Rated current=1A
L x W x T :
2mm x 1.25mm x 0.8mm
Balun
HHM1523C1
Pass Band=880 to 960MHz
Bal. Port Zc=100Ohm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500E7151V060 (High speed)
Maximum continuous voltage=16V
Maximum Clamping Voltage (8/20μs)=290V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500X0250L060
Maximum continuous voltage=32V
Maximum Clamping Voltage (@ 1 A)=120V
SMD-NTC-Thermistoren (Sensoren)
NTCG063EH400HTB
Resistance (at 25°C)=40Ω
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG103EH101JT1
Resistance (at 25°C)=100Ω
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG103EH151JT1
Resistance (at 25°C)=150Ω
Resistance Tolerance (at 25°C)=±5%