SMD-NTC-Thermistoren (Sensoren)
NTCG164KF104FT1H
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
CGA6P4NP02J333J250AA
Capacitance=33nF
Edc=630V
T.C.=NP0
LxWxT:3.2x2.5x2.5mm
Mid Volt. (100 to 630V)
AEC-Q200
Chip Beads
MMZ2012R301AT000
|Z|=300Ω at 100MHz
Rated current=600mA
L x W x T :
2mm x 1.25mm x 0.85mm
NTC-Einschaltstrombegrenzer
B57237S0109M054
Resistance (at 25℃)=1Ω
Maximum Current=9A
SMD-NTC-Thermistoren (Sensoren)
B57232V5103A260
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
B57432V5103A262
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG103JF103FT1H
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104KF104FT1H
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104LH473JT1S
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG163JF103FT1H
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG163JF103HTDS
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%