Inductive Power Supply for Transmission Line Monitoring Systems
Products & Technologies
[ ]
Produkt-Übersicht

Inductive Power Supply for Transmission Line Monitoring Systems

The demand for maintenance and inspection of transmission lines is increasing globally due to the expansion of renewable energy deployments, measures to combat aging power infrastructure, and the increase in extreme weather events associated with climate change. This product is a clamp-type induction power supply device that extracts power without contact by simply clamping it into the transmission line. It is easy to install and is designed to provide stable and continuous power supply to measuring instruments, sensors, and other field equipment for transmission line maintenance. It is also suitable for supplying power to sensors for Dynamic Line Rating to improve the operational efficiency of power grids.
-------------------------------
-------------------------------
 
-------------------------------
-------------------------------
 

Main Features

-------------------------------
  • The clamp‑type design enables on‑site installation without cutting the power line, helping to reduce installation time.
  • Using ferrite in the clamp’s magnetic core provides corrosion resistance and long‑term durability for outdoor use.
  • The design delivers a stable output for continuous operation of sensors and instruments and includes over‑current protection.
  • Two variants are offered: one for overhead lines and one for underground lines.
  • The non‑contact design combined with corrosion‑resistant materials minimizes the frequency of replacement, yielding a low‑maintenance solution.
  • It can be used as a power supply for sensors depending on the current state of the transmission line and is suitable for coordination with real-time monitoring systems (Dynamic Line Rating ).
-------------------------------
 

Overview of Inductive Power Supplies

-------------------------------

An inductive power supply system consists of a current transformer (CT) section and a power supply section.
Changes in the alternating current (AC) flowing through the clamped wire cause variations in the magnetic flux within the CT core, inducing voltage (and current) in the coil.
The power supply section rectifies and smooths the AC obtained from the coil, then stabilizes it using a DC/DC converter or similar components to provide a DC power output.
The power supply section is controlled to ensure a stable supply of voltage and power within the specified AC current range of the wire.

Overview Diagram of Induction Power Supply System
Figure1: Inductive power supply for overhead power lines
-------------------------------
 

Product Overview

-------------------------------

Models for overhead power lines:

Clamp onto an energized overhead line to deliver non‑contact power; the unit is lightweight for high‑altitude outdoor work.
Detailed specifications will be accommodated according to the conditions.

■Inductive power supply for overhead power lines

-------------------------------
Inductive power supply for overhead power lines
Figure2:Inductive power supply for overhead power lines
-------------------------------

Models for underground transmission lines:

The clamp shape is compatible with underground cables, and the ferrite is used as a magnetic material, so it is resistant to moisture and contamination.
For the underground model, 100 A yields roughly 10W, while 200A provides about 20W of power.
Adding an extra clamp improves power‑transfer efficiency.

■Induction power supply for underground power lines

-------------------------------
Induction power supply for underground power lines
Figure3:Induction power supply for underground power lines
-------------------------------
 

Features

-------------------------------

■Output Characteristics of Overhead Transmission Line Models

Models for Overhead Transmission Lines: Detailed specifications can be customized to meet your specific requirements.

 

Induction power supply for underground power lines
Figure4:Induction power supply for underground power lines

 

-------------------------------

■Output Characteristics of Underground Transmission Line Models

Model for underground transmission lines: 100 A current can supply about 10 W, 200 A current can supply about 20 W. By adding a clamping part, it is possible to improve the efficiency of the power supply. In addition, the clamp and the parallel connection of the board enable up to 60W of power supply.

Output Characteristics
Figure5:Output Characteristics with Single and Dual Current Transformers 
Output Characteristics
Figure6:Output Characteristics for Single and Three Parallel-connected Induction Power Supply Units
-------------------------------
 

Summary

-------------------------------

The clamp-on induction power supply provides power without cutting the transmission line.
In today's aging infrastructure and the acceleration of the expansion of renewable energy, this is the best solution to solve on-site power supply issues and support grid monitoring and advanced operation.
Customized specifications(output voltage, power, etc.) are available upon request. 
Please adopt this product for maintenance, inspection, and monitoring systems and use it to build next-generation power infrastructure.
 

contact

For inquiries related to our products or sales, please contact us by filling the following Contact Form.

Contactlink_to_contact

Please click here for information on the list of distributors.

-------------------------------
-------------------------------
-------------------------------