Tech Library (-) Products & Technologies Applications & Cases Solution Guides Facet Tech Note List Article Category » Taxonomy term » Name Ferrite und Zubehör HF-Komponenten Induktivitäten (Spulen) Sensoren und Sensorsysteme Übertrager Facet Tech Note List Product Categories L1 Automobilindustrie (-) ICT Industrie & Energie Medizin & Gesundheitswesen Others Unterhaltungselektronik Wearables Facet Tech Note List Application Category 2022 2021 2020 2019 (-) 2018 2017 2016 2015 Facet Tech Note List Published on Date Products & Technologies Dez. 2018 [Produkt-Übersicht] Chip Antenna ANT Series TDK's ANT series ceramic chip antennas feature compact and low profile designs utilizing low temperature co-fired ceramic technology (LTCC). Even with their small size and thin profile, TDK antennas maintain high performance and reliability, all with the industry's smallest "keep-out" area on the PCB which enable ease of PCB design and revision at each development stage. TDK's ANT series ceramic chip antennas feature compact and low profile designs utilizing low temperature co-fired ceramic technology (LTCC). Even with their small size and thin profile, TDK antennas maintain high performance and reliability, all with the industry's smallest "keep-out" area on the PCB which enable ease of PCB design and revision at each development stage. HF-Komponenten Products & Technologies Dez. 2018 [Produkt-Übersicht] Isolators/Circulators CU Series The products in TDK's CU series of isolators/circulators are used as RF components in signal transmitting and receiving systems at locations such as mobile telephone base stations and microwave relay stations. With a diverse variety of frequencies, bandwidths, shape dimensions, terminal structures, and special specifications, their wide lineup extends from products accommodating low power for the initial stages of high-frequency amplifiers, to products accommodating high power for their final stages. The products in TDK's CU series of isolators/circulators are used as RF components in signal transmitting and receiving systems at locations such as mobile telephone base stations and microwave relay stations. With a diverse variety of frequencies, bandwidths, shape dimensions, terminal structures, and special specifications, their wide lineup extends from products accommodating low power for the initial stages of high-frequency amplifiers, to products accommodating high power for their final stages. HF-Komponenten Products & Technologies Okt. 2018 [Produkt-Übersicht] Power Inductor VLS Series The VLS series power inductors are magnetic shield (resin) type wound inductors that have been developed taking full advantage of the material technology and manufacturing processes that TDK have accumulated so far. This type of inductors can largely be classified into three categories: VLS-HBX/HBU series, VLS-CX series, and VLS-EX/AF/EX-H series; and they show respective excellent features. This article introduces the structure, features, and application purposes of these products, and other information that helps you in an easy-to-understand way. The VLS series power inductors are magnetic shield (resin) type wound inductors that have been developed taking full advantage of the material technology and manufacturing processes that TDK have accumulated so far. This type of inductors can largely be classified into three categories: VLS-HBX/HBU series, VLS-CX series, and VLS-EX/AF/EX-H series; and they show respective excellent features. This article introduces the structure, features, and application purposes of these products, and other information that helps you in an easy-to-understand way. Induktivitäten (Spulen) Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Products & Technologies Juni. 2018 [Produkt-Übersicht] TMR-Winkelsensor im TO-6-Gehäuse für leiterplattenlose Anwendungen Die TDK Corporation erweitert ihr TMR-Winkelsensor-Portfolio um den TAD2140-Sensor im TO-6-Gehäuse für den Einsatz in der Automobil- und Industrie-Elektronik. Der Sensor bietet eine innovative System-in-Package-Lösung für leiterplattenlose Anwendungen. Die TDK Corporation erweitert ihr TMR-Winkelsensor-Portfolio um den TAD2140-Sensor im TO-6-Gehäuse für den Einsatz in der Automobil- und Industrie-Elektronik. Der Sensor bietet eine innovative System-in-Package-Lösung für leiterplattenlose Anwendungen. Sensoren und Sensorsysteme Winkelsensoren TMR Winkelsensoren Products & Technologies März. 2018 [Produkt-Übersicht] Leistungsstarke Übertrager für PoE++ Die TDK Corporation präsentiert eine neue Serie von EPCOS Übertragern, die eine Leistung von bis zu 60 W bieten und sich damit für PoE++ nach IEEE 802.3bt eignen. Die neue Serie B82806D0060A** umfasst vier Typen mit unterschiedlichen Wicklungsverhältnissen für Ausgangsspannungen von 3,3 V, 5 V, 12 V und 24 V. Die TDK Corporation präsentiert eine neue Serie von EPCOS Übertragern, die eine Leistung von bis zu 60 W bieten und sich damit für PoE++ nach IEEE 802.3bt eignen. Die neue Serie B82806D0060A** umfasst vier Typen mit unterschiedlichen Wicklungsverhältnissen für Ausgangsspannungen von 3,3 V, 5 V, 12 V und 24 V. Übertrager Übertrager Übertrager für DC-DC-Wandler Products & Technologies Febr. 2018 [Produkt-Übersicht] Deutlich effizienter durch verbessertes Material und Geometrie Die Effizienzsteigerung ist neben der Miniaturisierung mit das wichtigste Entwicklungsziel beim Design von Stromversorgungen. Ferritkerne sind dabei für den Wirkungsgrad entscheidend. TDK hat daher ein neues Ferritmaterial und verbesserte Geometrien bei den Kernbauformen entwickelt. Die Effizienzsteigerung ist neben der Miniaturisierung mit das wichtigste Entwicklungsziel beim Design von Stromversorgungen. Ferritkerne sind dabei für den Wirkungsgrad entscheidend. TDK hat daher ein neues Ferritmaterial und verbesserte Geometrien bei den Kernbauformen entwickelt. Ferrite und Zubehör Ferrite und Zubehör Ferrite-Kerne