Tech Library (-) Products & Technologies Facet Tech Note List Article Category » Taxonomy term » Name Drahtlose Energieübertragung EMV-Bauelemente (-) Induktivitäten (Spulen) Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Kondensatoren Schirmungsfolien / Magnetfolien Schutzbauelemente Sensoren und Sensorsysteme Übertrager Facet Tech Note List Product Categories L1 Automobilindustrie ICT Industrie & Energie Unterhaltungselektronik Facet Tech Note List Application Category (-) 2022 2021 2020 2019 2018 2015 Facet Tech Note List Published on Date Products & Technologies Okt. 2022 [Produkt-Übersicht] Power Inductor SPM Series The SPM series power inductors are the metal composite type wire-wound inductors that have the coils integrally molded with metallic magnetic powder. Compared to ferrite-base wire-wound inductors, the SPM series inductors realize larger current, lower Rdc, smaller size and superior DC bias characteristic. In addition, they ensure low magnetic flux leakage and are effective as a means to suppress acoustic noise of the coil. This article introduces the structure, features, and application of these products, and other information that helps you in an easy-to-understand way. The SPM series power inductors are the metal composite type wire-wound inductors that have the coils integrally molded with metallic magnetic powder. Compared to ferrite-base wire-wound inductors, the SPM series inductors realize larger current, lower Rdc, smaller size and superior DC bias characteristic. In addition, they ensure low magnetic flux leakage and are effective as a means to suppress acoustic noise of the coil. This article introduces the structure, features, and application of these products, and other information that helps you in an easy-to-understand way. Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Products & Technologies Okt. 2022 [Produkt-Übersicht] Power Inductor TFM Series The TFM series of power inductors consists of compact, thin inductors developed with the skillful application of the thin-film processing techniques acquired by TDK throughout its past. By using metallic magnetic materials with high saturation magnetic flux densities, these products have furthermore achieved the outstanding DC superimposition characteristics required of power inductors. This article clearly describes and explains valuable information for our customers related to the products in the TFM series, including their structures, features, and uses. The TFM series of power inductors consists of compact, thin inductors developed with the skillful application of the thin-film processing techniques acquired by TDK throughout its past. By using metallic magnetic materials with high saturation magnetic flux densities, these products have furthermore achieved the outstanding DC superimposition characteristics required of power inductors. This article clearly describes and explains valuable information for our customers related to the products in the TFM series, including their structures, features, and uses. Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Products & Technologies Okt. 2022 [Produkt-Übersicht] BCL Series Power Inductors The power inductor BCL series for automotive is compact inductors with high inductance by using TDK’s proprietary material technology and structural design. The use of metallic magnetic core material allows for higher currents than ferrite-based products and a wider operating temperature range, making them suitable for automotives with very high temperature environment. In this article, we will clearly explain some useful information about the BCL series including its structure, features, and applications. The power inductor BCL series for automotive is compact inductors with high inductance by using TDK’s proprietary material technology and structural design. The use of metallic magnetic core material allows for higher currents than ferrite-based products and a wider operating temperature range, making them suitable for automotives with very high temperature environment. In this article, we will clearly explain some useful information about the BCL series including its structure, features, and applications. Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Products & Technologies Juli. 2022 TDK bietet extrem kompakte und zuverlässige CLT-Power-Induktivitäten für das Power-Management von ADAS/AD Die TDK Corporation präsentiert mit der Serie CLT32 Leistungsinduktivitäten, die sich durch ein neuartiges Design, extrem geringe Abmessungen und hervorragende elektrische Werte auszeichnen. Die neun Typen der Serie decken ein Induktivitätsspektrum von 17 nH bis 440 nH ab und sind für Sättigungsströme von 13,5 A bis 60 A ausgelegt. Sie haben eine Grundfläche von nur 3,2 x 2,5 mm2 bei einer Bauhöhe von 2,5 mm und sind damit die mit Abstand kompaktesten SMT-Power-Induktivitäten in ihrer Leistungsklasse. Ausgelegt sind sie für einen Temperaturbereich von -40 °C bis 165 °C einschließlich Eigenerwärmung. Die TDK Corporation präsentiert mit der Serie CLT32 Leistungsinduktivitäten, die sich durch ein neuartiges Design, extrem geringe Abmessungen und hervorragende elektrische Werte auszeichnen. Die neun Typen der Serie decken ein Induktivitätsspektrum von 17 nH bis 440 nH ab und sind für Sättigungsströme von 13,5 A bis 60 A ausgelegt. Sie haben eine Grundfläche von nur 3,2 x 2,5 mm2 bei einer Bauhöhe von 2,5 mm und sind damit die mit Abstand kompaktesten SMT-Power-Induktivitäten in ihrer Leistungsklasse. Ausgelegt sind sie für einen Temperaturbereich von -40 °C bis 165 °C einschließlich Eigenerwärmung. Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Products & Technologies März. 2022 TDK bietet geschirmte SMT-Power-Induktivitäten mit Sättigungsströmen bis 80 A an Die TDK Corporation präsentiert die neue Serie PCM120T an geschirmten SMT-Power-Induktivitäten. Die PCM-Induktivitäten sind optimiert für Anwendungen, die einen hohen Sättigungsstrom und einen niedrigen Gleichstromwiderstand benötigen. Die Produktfamilie PCM120T umfasst 14 Induktivitätswerte zwischen 0,4 µH und 10 µH, wobei typabhängig Sättigungsströme von bis zu 80 A erreicht werden. Durch die Verwendung eines Kernes aus einer Eisenlegierung werden optimale Sättigungseigenschaften erzielt. Um die Verluste möglichst gering zu halten, kommen Wicklungen aus Flachdraht zum Einsatz. Dadurch ergeben sich geringe Gleichstromwiderstände (RDC) von 0,72 mΩ (0,4 µH) bis 9 mΩ (10 µH). Dank des geschlossenen Gehäuses aus Ferritmaterial ohne äußeren Luftspalt weisen die neuen Induktivitäten ein sehr gutes EMV-Verhalten auf. Die TDK Corporation präsentiert die neue Serie PCM120T an geschirmten SMT-Power-Induktivitäten. Die PCM-Induktivitäten sind optimiert für Anwendungen, die einen hohen Sättigungsstrom und einen niedrigen Gleichstromwiderstand benötigen. Die Produktfamilie PCM120T umfasst 14 Induktivitätswerte zwischen 0,4 µH und 10 µH, wobei typabhängig Sättigungsströme von bis zu 80 A erreicht werden. Durch die Verwendung eines Kernes aus einer Eisenlegierung werden optimale Sättigungseigenschaften erzielt. Um die Verluste möglichst gering zu halten, kommen Wicklungen aus Flachdraht zum Einsatz. Dadurch ergeben sich geringe Gleichstromwiderstände (RDC) von 0,72 mΩ (0,4 µH) bis 9 mΩ (10 µH). Dank des geschlossenen Gehäuses aus Ferritmaterial ohne äußeren Luftspalt weisen die neuen Induktivitäten ein sehr gutes EMV-Verhalten auf. Induktivitäten (Spulen) Induktivitäten (Spulen) Hochstrom-Flachdrahtinduktivitäten SMD / SMT-Induktivitäten (Spulen)