Tech Library Products & Technologies Applications & Cases Solution Guides Facet Tech Note List Article Category » Taxonomy term » Name Durchsichtige Leitende Folien EMV-Bauelemente Ferrite und Zubehör HF-Komponenten Induktivitäten (Spulen) Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon (-) Kondensatoren Schutzbauelemente Sensoren und Sensorsysteme Übertrager Facet Tech Note List Product Categories L1 (-) Automobilindustrie Industrie & Energie Facet Tech Note List Application Category 2021 2020 (-) 2019 2018 2017 2016 2015 Facet Tech Note List Published on Date Solution Guides Dez. 2019 [Solution Guide] Soft Termination Capacitors, Inductors, and Chip Beads for High-Reliability Products for Automotive Applications Automakers are incorporating more multifunctional capabilities into automobiles as they seek to make autonomous driving a reality. Electronic control units (ECUs) for advanced driver assistance systems are consuming more power, and the latest trend is toward ECU integration—installing an ECU close to the engine room or other working part. Automakers are incorporating more multifunctional capabilities into automobiles as they seek to make autonomous driving a reality. Electronic control units (ECUs) for advanced driver assistance systems are consuming more power, and the latest trend is toward ECU integration—installing an ECU close to the engine room or other working part. EMV-Bauelemente Induktivitäten (Spulen) Kondensatoren Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Applications & Cases Nov. 2019 [Application Note] Motor/Inverter Circuit Configuration Example As the electrification of the automotive progresses, the demand for motor generators is on the rise. There is also a trend towards integration of electric motors and inverters, and the requirements with regard to compact dimensions and resistance against heat and vibrations are becoming ever more severe, while high reliability is also an important factor. In some cases, wiring inductance can lead to high surge voltages which requires countermeasures such as suitable wiring design and snubber capacitors. At the same time, noise countermeasures are also essential. As the electrification of the automotive progresses, the demand for motor generators is on the rise. There is also a trend towards integration of electric motors and inverters, and the requirements with regard to compact dimensions and resistance against heat and vibrations are becoming ever more severe, while high reliability is also an important factor. In some cases, wiring inductance can lead to high surge voltages which requires countermeasures such as suitable wiring design and snubber capacitors. At the same time, noise countermeasures are also essential. Kondensatoren Übertrager Products & Technologies Sep. 2019 [Produkt-Übersicht] Robustes SMD-Design in Hybrid-Polymer-Technologie Die TDK Corporation hat ihr Portfolio an Aluminium-Elektrolyt-Kondensatoren in Hybrid-Polymer-Technologie um eine SMD-Serie erweitert. Die Bauelemente sind bisher in den Varianten 25 V DC / 330 µF und 35 V DC / 270 µF mit Abmessungen von jeweils 10 mm x 10,2 mm (D x L) verfügbar. Die TDK Corporation hat ihr Portfolio an Aluminium-Elektrolyt-Kondensatoren in Hybrid-Polymer-Technologie um eine SMD-Serie erweitert. Die Bauelemente sind bisher in den Varianten 25 V DC / 330 µF und 35 V DC / 270 µF mit Abmessungen von jeweils 10 mm x 10,2 mm (D x L) verfügbar. Kondensatoren Aluminium-Elektrolyt-Kondensatoren Hybrid-Polymer-Kondensatoren SMD-Kondensatoren